COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

N/A FAG (Schaeffler) 43 Series 30 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 30 mm N/A 9200 rpm N/A 72 mm N/A 27 mm
N/A FAG (Schaeffler) 160 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 100 mm N/A 6300 rpm N/A 150 mm N/A 16 mm
N/A FAG (Schaeffler) 64 Series 17 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 17 mm N/A 16200 rpm N/A 62 mm N/A 17 mm
N/A FAG (Schaeffler) 22 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 22 mm N/A N/A 56 mm N/A 16 mm
N/A FAG (Schaeffler) 63 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 3400 rpm N/A 130 mm N/A 31 mm
N/A FAG (Schaeffler) 160 Series 280 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 280 mm N/A 2700 rpm N/A 420 mm N/A 44 mm
N/A FAG (Schaeffler) 62 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 100 mm N/A 4250 rpm N/A 180 mm N/A 34 mm
N/A FAG (Schaeffler) 63 Series 60 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 60 mm N/A 6100 rpm N/A 130 mm N/A 31 mm
N/A FAG (Schaeffler) 63 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 100 mm N/A 4250 rpm N/A 215 mm N/A 47 mm
N/A FAG (Schaeffler) 62 Series 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 160 mm N/A 4050 rpm N/A 290 mm N/A 48 mm
N/A FAG (Schaeffler) 60 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 6600 rpm N/A 140 mm N/A 24 mm
N/A FAG (Schaeffler) 62 Series 140 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 140 mm N/A 3600 rpm N/A 250 mm N/A 42 mm
N/A FAG (Schaeffler) 60 Series 100 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 100 mm N/A 5200 rpm N/A 150 mm N/A 24 mm
N/A FAG (Schaeffler) 63 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 25 mm N/A 16200 rpm N/A 62 mm N/A 17 mm
N/A FAG (Schaeffler) 62 Series 20 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 20 mm N/A 22100 rpm N/A 47 mm N/A 14 mm
N/A FAG (Schaeffler) 63 Series 12 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 12 mm N/A 28500 rpm N/A 37 mm N/A 12 mm
N/A FAG (Schaeffler) 618 Series 420 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 420 mm N/A 2060 rpm N/A 520 mm N/A 46 mm
N/A FAG (Schaeffler) 618 Series 160 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 160 mm N/A 4450 rpm N/A 200 mm N/A 20 mm
N/A FAG (Schaeffler) 62 Series 95 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 95 mm N/A 5300 rpm N/A 170 mm N/A 32 mm
N/A FAG (Schaeffler) 623 Series 45 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 45 mm N/A 4500 rpm N/A 100 mm N/A 36 mm
N/A FAG (Schaeffler) 62 Series 120 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 120 mm N/A 4200 rpm N/A 215 mm N/A 40 mm
N/A FAG (Schaeffler) 63 Series 90 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 90 mm N/A 4900 rpm N/A 190 mm N/A 43 mm
N/A FAG (Schaeffler) 42 Series 25 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 25 mm N/A 13300 rpm N/A 52 mm N/A 18 mm
N/A FAG (Schaeffler) 42 Series 12 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 12 mm N/A 22800 rpm N/A 32 mm N/A 14 mm
N/A FAG (Schaeffler) 160 Series 170 Millimeter (mm) Bore Diameter Radial/Deep Groove Ball Bearing N/A 170 mm N/A 3500 rpm N/A 260 mm N/A 28 mm
101 - 125 of 279 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »