Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
---|---|---|---|---|---|
00228048 | N/A Climax Metal C Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.1250 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
00227499 | N/A Climax Metal C Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.6250 in | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.8125 in |
00227410 | N/A Climax Metal C Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.1250 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
02758536 | N/A Climax Metal C Series 0.0625 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.0625 in | Outside Diameter N/A 0.2500 in | Screw Thread Size N/A 2-56 x 1/8 in | Width N/A 0.1875 in |
00243546 | N/A Climax Metal C Series 1.1250 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.1250 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
00243550 | N/A Climax Metal C Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.3750 in | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.7500 in |
00243551 | N/A Climax Metal C Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.4375 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.7500 in |
00228081 | N/A Climax Metal C Series 5.6875 Inch (in) Inside Diameter and 7.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 5.6875 in | Outside Diameter N/A 7.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.2500 in |
00228041 | N/A Climax Metal C Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.5000 in | Outside Diameter N/A 1 in | Screw Thread Size N/A 1/4-20 x 1/4 in | Width N/A 0.4375 in |
02758552 | N/A Climax Metal C Series 1.5625 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.5625 in | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.8125 in |
00227266 | N/A Climax Metal C Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.3125 in | Outside Diameter N/A 0.6250 in | Screw Thread Size N/A 10-32 x 1/8 in | Width N/A 0.3125 in |
00228058 | N/A Climax Metal C Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.4375 in | Outside Diameter N/A 0.8750 in | Screw Thread Size N/A 1/4-20 x 1/4 in | Width N/A 0.4375 in |
00228043 | N/A Climax Metal C Series 0.6875 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.6875 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |
00243545 | N/A Climax Metal C Series 1.0625 Inch (in) Inside Diameter and 1.7500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.0625 in | Outside Diameter N/A 1.75 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.6250 in |
02758553 | N/A Climax Metal C Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.6250 in | Outside Diameter N/A 2.50 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.8125 in |
02758538 | N/A Climax Metal C Series 0.0625 Inch (in) Inside Diameter and 0.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.0625 in | Outside Diameter N/A 0.2500 in | Screw Thread Size N/A 2-56 x 1/8 in | Width N/A 0.1875 in |
00227875 | N/A Climax Metal C Series 2.6250 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 2.6250 in | Outside Diameter N/A 4.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 1.1250 in |
00227965 | N/A Climax Metal C Series 2.3750 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 2.3750 in | Outside Diameter N/A 3.25 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.9375 in |
00227545 | N/A Climax Metal C Series 1.9375 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.9375 in | Outside Diameter N/A 3.00 in | Screw Thread Size N/A 1/2-13 x 1/2 in | Width N/A 0.8750 in |
00227889 | N/A Climax Metal C Series 0.8125 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.8125 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |
00227863 | N/A Climax Metal C Series 0.8750 Inch (in) Inside Diameter and 1.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | Inside Diameter N/A 0.8750 in | Outside Diameter N/A 1.50 in | Screw Thread Size N/A 5/16-18 x 5/16 in | Width N/A 0.5625 in |
00228044 | N/A Climax Metal C Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.7500 in | Outside Diameter N/A 1.25 in | Screw Thread Size N/A 5/16-18 x 1/4 in | Width N/A 0.5625 in |
00243533 | N/A Climax Metal C Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 0.1875 in | Outside Diameter N/A 0.4375 in | Screw Thread Size N/A 8-32 x 1/8 in | Width N/A 0.2500 in |
00227466 | N/A Climax Metal C Series 1.4375 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.4375 in | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.7500 in |
00227421 | N/A Climax Metal C Series 1.1875 Inch (in) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Set Screw Collar | Inside Diameter N/A 1.1875 in | Outside Diameter N/A 2.0000 in | Screw Thread Size N/A 3/8-16 x 3/8 in | Width N/A 0.6875 in |