Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
---|---|---|---|---|---|
00244196 | N/A Climax Metal M2C Series 30 Millimeter (mm) Inside Diameter and 2.1250 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 30 mm | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
02758491 | N/A Climax Metal M2C Series 80 Millimeter (mm) Inside Diameter and 4.2500 Inch (in) Outside Diameter Metric Two-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 80 mm | Outside Diameter N/A 4.25 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
00244212 | N/A Climax Metal M2C Series 45 Millimeter (mm) Inside Diameter and 2.8750 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 45 mm | Outside Diameter N/A 2.8750 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
00244166 | N/A Climax Metal M2C Series 13 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 13 mm | Outside Diameter N/A 1.25 in | Screw Thread Size N/A M4 x 12 | Width N/A 11 mm |
00244200 | N/A Climax Metal M2C Series 34 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 34 mm | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244198 | N/A Climax Metal M2C Series 32 Millimeter (mm) Inside Diameter and 2.1250 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 32 mm | Outside Diameter N/A 2.1250 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244150 | N/A Climax Metal M2C Series 5 Millimeter (mm) Inside Diameter and 0.6875 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 5 mm | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A M3 x 8 | Width N/A 9 mm |
00244158 | N/A Climax Metal M2C Series 9 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 9 mm | Outside Diameter N/A 1 in | Screw Thread Size N/A M3 x 10 | Width N/A 9 mm |
00244160 | N/A Climax Metal M2C Series 10 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 10 mm | Outside Diameter N/A 1 in | Screw Thread Size N/A M3 x 10 | Width N/A 9 mm |
02758478 | N/A Climax Metal M2C Series 21 Millimeter (mm) Inside Diameter and 1.7500 Inch (in) Outside Diameter Metric Two-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 21 mm | Outside Diameter N/A 1.75 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244180 | N/A Climax Metal M2C Series 20 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 20 mm | Outside Diameter N/A 1.6250 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
02758473 | N/A Climax Metal M2C Series 13 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Metric Two-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 13 mm | Outside Diameter N/A 1.25 in | Screw Thread Size N/A M4 x 12 | Width N/A 11 mm |
02758483 | N/A Climax Metal M2C Series 4.0000 Inch (in) Inside Diameter and 0.6875 Inch (in) Outside Diameter Metric Two-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 4.0000 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A M3 x 8 | Width N/A 9 mm |
00244168 | N/A Climax Metal M2C Series 14 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 14 mm | Outside Diameter N/A 1.25 in | Screw Thread Size N/A M4 x 12 | Width N/A 11 mm |
00244210 | N/A Climax Metal M2C Series 42 Millimeter (mm) Inside Diameter and 2.8750 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 42 mm | Outside Diameter N/A 2.8750 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
00244188 | N/A Climax Metal M2C Series 24 Millimeter (mm) Inside Diameter and 1.8750 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 24 mm | Outside Diameter N/A 1.8750 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244202 | N/A Climax Metal M2C Series 35 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 35 mm | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244154 | N/A Climax Metal M2C Series 7 Millimeter (mm) Inside Diameter and 0.7500 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 7 mm | Outside Diameter N/A 0.75 in | Screw Thread Size N/A M3 x 8 | Width N/A 9 mm |
00244156 | N/A Climax Metal M2C Series 8 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 8 mm | Outside Diameter N/A 1 in | Screw Thread Size N/A M3 x 10 | Width N/A 9 mm |
00244214 | N/A Climax Metal M2C Series 48 Millimeter (mm) Inside Diameter and 3.1250 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 48 mm | Outside Diameter N/A 3.1250 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
00244148 | N/A Climax Metal M2C Series 4.0000 Inch (in) Inside Diameter and 0.6875 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 4.0000 in | Outside Diameter N/A 0.6875 in | Screw Thread Size N/A M3 x 8 | Width N/A 9 mm |
02758484 | N/A Climax Metal M2C Series 55 Millimeter (mm) Inside Diameter and 3.2500 Inch (in) Outside Diameter Metric Two-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 55 mm | Outside Diameter N/A 3.25 in | Screw Thread Size N/A M8 x 25 | Width N/A 19 mm |
02758481 | N/A Climax Metal M2C Series 24 Millimeter (mm) Inside Diameter and 1.8750 Inch (in) Outside Diameter Metric Two-Piece Stainless Steel Clamping Collar | Inside Diameter N/A 24 mm | Outside Diameter N/A 1.8750 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244204 | N/A Climax Metal M2C Series 36 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 36 mm | Outside Diameter N/A 2.2500 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |
00244206 | N/A Climax Metal M2C Series 38 Millimeter (mm) Inside Diameter and 2.3750 Inch (in) Outside Diameter Metric Two-Piece Steel Clamping Collar | Inside Diameter N/A 38 mm | Outside Diameter N/A 2.3750 in | Screw Thread Size N/A M6 x 16 | Width N/A 15 mm |