COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

N/A Climax Metal MC Series 20 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 20 mm N/A 1.25 in N/A M6 x 6 N/A 14 mm
N/A Climax Metal MC Series 15 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 15 mm N/A 1 in N/A M6 x 6 N/A 12 mm
N/A Climax Metal MC Series 32 Millimeter (mm) Inside Diameter and 2.0000 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 32 mm N/A 2.0000 in N/A M8 x 8 N/A 16 mm
N/A Climax Metal MC Series 6 Millimeter (mm) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 6 mm N/A 0.50 in N/A M4 x 4 N/A 8 mm
N/A Climax Metal MC Series 16 Millimeter (mm) Inside Diameter and 1.1250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 16 mm N/A 1.1250 in N/A M6 x 6 N/A 12 mm
N/A Climax Metal MC Series 50 Millimeter (mm) Inside Diameter and 3.1250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 50 mm N/A 3.1250 in N/A M10 x 10 N/A 18 mm
N/A Climax Metal MC Series 38 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 38 mm N/A 2.2500 in N/A M8 x 10 N/A 16 mm
N/A Climax Metal MC Series 22 Millimeter (mm) Inside Diameter and 1.5000 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 22 mm N/A 1.50 in N/A M6 x 6 N/A 14 mm
N/A Climax Metal MC Series 40 Millimeter (mm) Inside Diameter and 2.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 40 mm N/A 2.3750 in N/A M10 x 10 N/A 18 mm
N/A Climax Metal MC Series 25 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 25 mm N/A 1.6250 in N/A M8 x 8 N/A 16 mm
N/A Climax Metal MC Series 18 Millimeter (mm) Inside Diameter and 1.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 18 mm N/A 1.25 in N/A M6 x 6 N/A 14 mm
N/A Climax Metal MC Series 12 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 12 mm N/A 0.8750 in N/A M6 x 6 N/A 12 mm
N/A Climax Metal MC Series 16 Millimeter (mm) Inside Diameter and 1.1250 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 16 mm N/A 1.1250 in N/A M6 x 6 N/A 12 mm
N/A Climax Metal MC Series 40 Millimeter (mm) Inside Diameter and 2.3750 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 40 mm N/A 2.3750 in N/A M10 x 10 N/A 18 mm
N/A Climax Metal MC Series 30 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 30 mm N/A 0.8750 in N/A M8 x 8 N/A 16 mm
N/A Climax Metal MC Series 8 Millimeter (mm) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 8 mm N/A 0.6250 in N/A M4 x 4 N/A 8 mm
N/A Climax Metal MC Series 14 Millimeter (mm) Inside Diameter and 1.0000 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 14 mm N/A 1 in N/A M6 x 6 N/A 12 mm
N/A Climax Metal MC Series 4.0000 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 4.0000 in N/A 0.3750 in N/A M2 x 3 N/A 5 mm
N/A Climax Metal MC Series 35 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 35 mm N/A 2.2500 in N/A M8 x 10 N/A 16 mm
N/A Climax Metal MC Series 4.0000 Inch (in) Inside Diameter and 0.3750 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 4.0000 in N/A 0.3750 in N/A M2 x 3 N/A 5 mm
N/A Climax Metal MC Series 38 Millimeter (mm) Inside Diameter and 2.2500 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 38 mm N/A 2.2500 in N/A M8 x 10 N/A 16 mm
N/A Climax Metal MC Series 28 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 28 mm N/A 0.8750 in N/A M8 x 8 N/A 16 mm
N/A Climax Metal MC Series 12 Millimeter (mm) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 12 mm N/A 0.8750 in N/A M6 x 6 N/A 12 mm
N/A Climax Metal MC Series 5 Millimeter (mm) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Metric Set Screw Collar N/A 5 mm N/A 0.50 in N/A M3 x 3 N/A 6 mm
N/A Climax Metal MC Series 25 Millimeter (mm) Inside Diameter and 1.6250 Inch (in) Outside Diameter Stainless Steel Metric Set Screw Collar N/A 25 mm N/A 1.6250 in N/A M8 x 8 N/A 16 mm
26 - 50 of 58 | Results Per Page | View | Unit of Measure
1 2 3