Item # |
Item Name |
Supplier Name |
Manufacturer Part Number |
Weight |
---|---|---|---|---|
01993154 | N/A SMC® 33.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R23-04A | Weight N/A 0.01 lb |
01993152 | N/A SMC® 50.5 Millimeter (mm) Overall Length and 0.05 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R12-16A | Weight N/A 0.05 lb |
01993126 | N/A SMC® 39.5 Millimeter (mm) Overall Length and 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R04-10A | Weight N/A 0.03 lb |
01993146 | N/A SMC® 41 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R09-13A | Weight N/A 0.02 lb |
01993118 | N/A SMC® 34 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R03-05A | Weight N/A |
01993113 | N/A SMC® 34.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R01-03A | Weight N/A |
01993149 | N/A SMC® 50.5 Millimeter (mm) Overall Length and 0.04 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R10-16A | Weight N/A 0.04 lb |
01993136 | N/A SMC® 37 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R07-09A | Weight N/A 0.01 lb |
01993116 | N/A SMC® 34 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R01-07A | Weight N/A 0.01 lb |
01993150 | N/A SMC® 44 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R11-13A | Weight N/A 0.02 lb |
01993134 | N/A SMC® 39.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R06-10A | Weight N/A |
01993127 | N/A SMC® 34.5 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R05-07A | Weight N/A 0.02 lb |
01993141 | N/A SMC® 41 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R08-10A | Weight N/A |
01993144 | N/A SMC® 40 Millimeter (mm) Overall Length and 0.07 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R09-11A | Weight N/A 0.07 lb |
01993124 | N/A SMC® 36.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R04-08A | Weight N/A 0.01 lb |
01993129 | N/A SMC® 37 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R06-04A | Weight N/A 0.02 lb |
01993147 | N/A SMC® 44.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A Kq2R10-12 | Weight N/A 0.01 lb |
01993139 | N/A SMC® 41 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R08-10A | Weight N/A 0.02 lb |
02040837 | N/A SMC® 40 Millimeter (mm) Overall Length and 0.03 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R07-11A | Weight N/A 0.03 lb |
01993131 | N/A SMC® 37 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R06-08A | Weight N/A 0.02 lb |
01993115 | N/A SMC® 34 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R01-05A | Weight N/A 0.02 lb |
01993128 | N/A SMC® 36.5 Millimeter (mm) Overall Length Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R05-09A | Weight N/A |
01993133 | N/A SMC® 39.5 Millimeter (mm) Overall Length and 0.02 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R06-10A | Weight N/A 0.02 lb |
01993122 | N/A SMC® 34.5 Millimeter (mm) Overall Length and 0.01 Pound (lb) Weight Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQ2R04-06A | Weight N/A 0.01 lb |
05617123 | N/A SMC® Push-to-Connect Pneumatic Tube Reducer | Supplier Name N/A SMC® | Manufacturer Part Number N/A KQG2R01-03 | Weight N/A |