Item # |
Item Name |
Ball Width |
Bore Diameter |
Head Diameter |
Head Width |
---|---|---|---|---|---|
04066259 | N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 6 mm | Bore Diameter N/A 6 mm | Head Diameter N/A 21 mm | Head Width N/A 4.4 mm |
04066217 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 16 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 32 mm | Head Width N/A 12 mm |
04066252 | N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 20 mm | Bore Diameter N/A 25 mm | Head Diameter N/A 64 mm | Head Width N/A 17 mm |
04066216 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 14 mm | Bore Diameter N/A 10 mm | Head Diameter N/A 28 mm | Head Width N/A 10.5 mm |
02291097 | N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 10 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 34 mm | Head Width N/A 8 mm |
04066245 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 12 mm | Bore Diameter N/A 15 mm | Head Diameter N/A 40 mm | Head Width N/A 10 mm |
04066243 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 9 mm | Bore Diameter N/A 10 mm | Head Diameter N/A 29 mm | Head Width N/A 7 mm |
04066258 | N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 35 mm | Bore Diameter N/A 50 mm | Head Diameter N/A 112 mm | Head Width N/A 30 mm |
02291858 | N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 22 mm | Bore Diameter N/A 30 mm | Head Diameter N/A 73 mm | Head Width N/A 19 mm |
04066223 | N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 31 mm | Bore Diameter N/A 25 mm | Head Diameter N/A 60 mm | Head Width N/A 22 mm |
00108276 | N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 10 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 34 mm | Head Width N/A 8 mm |
04066244 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 12 mm | Bore Diameter N/A 15 mm | Head Diameter N/A 40 mm | Head Width N/A 10 mm |
04066256 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 28 mm | Bore Diameter N/A 40 mm | Head Diameter N/A 92 mm | Head Width N/A 23 mm |
04066221 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 25 mm | Bore Diameter N/A 20 mm | Head Diameter N/A 50 mm | Head Width N/A 18 mm |
04066227 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 9 mm | Bore Diameter N/A 6 mm | Head Diameter N/A 20 mm | Head Width N/A 6.75 mm |
03402931 | N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 21 mm | Bore Diameter N/A 16 mm | Head Diameter N/A 42 mm | Head Width N/A 15 mm |
02291100 | N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 8 mm | Bore Diameter N/A 8 mm | Head Diameter N/A 24 mm | Head Width N/A 6 mm |
02291095 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 14 mm | Bore Diameter N/A 10 mm | Head Diameter N/A 28 mm | Head Width N/A 10.5 mm |
04066260 | N/A INA (Schaeffler) 55 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 55 mm | Bore Diameter N/A 80 mm | Head Diameter N/A 180 mm | Head Width N/A 47 mm |
03964300 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 16 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 32 mm | Head Width N/A 12 mm |
04066225 | N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 37 mm | Bore Diameter N/A 30 mm | Head Diameter N/A 70 mm | Head Width N/A 25 mm |
04066251 | N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 20 mm | Bore Diameter N/A 25 mm | Head Diameter N/A 64 mm | Head Width N/A 17 mm |
04066224 | N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 37 mm | Bore Diameter N/A 30 mm | Head Diameter N/A 70 mm | Head Width N/A 25 mm |
04066255 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 28 mm | Bore Diameter N/A 40 mm | Head Diameter N/A 92 mm | Head Width N/A 23 mm |
04066229 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | Ball Width N/A 12 mm | Bore Diameter N/A 8 mm | Head Diameter N/A 24 mm | Head Width N/A 9 mm |