Item # |
Item Name |
Ball Width |
Bore Diameter |
Head Diameter |
Head Width |
---|---|---|---|---|---|
04066264 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 16 mm | Bore Diameter N/A 20 mm | Head Diameter N/A 53 mm | Head Width N/A 13 mm |
02859340 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 28 mm | Bore Diameter N/A 40 mm | Head Diameter N/A 92 mm | Head Width N/A 23 mm |
03067371 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 14 mm | Bore Diameter N/A 10 mm | Head Diameter N/A 28 mm | Head Width N/A 10.5 mm |
02387938 | N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 37 mm | Bore Diameter N/A 30 mm | Head Diameter N/A 70 mm | Head Width N/A 25 mm |
04066199 | N/A INA (Schaeffler) 110 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 110 mm | Bore Diameter N/A 110 mm | Head Diameter N/A 235 mm | Head Width N/A 88 mm |
04066209 | N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 35 mm | Bore Diameter N/A 50 mm | Head Diameter N/A 116 mm | Head Width N/A 40 mm |
04066273 | N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 6 mm | Bore Diameter N/A 6 mm | Head Diameter N/A 21 mm | Head Width N/A 4.4 mm |
04066214 | N/A INA (Schaeffler) 60 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 60 mm | Bore Diameter N/A 90 mm | Head Diameter N/A 206 mm | Head Width N/A 65 mm |
04061921 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 25 mm | Bore Diameter N/A 20 mm | Head Diameter N/A 50 mm | Head Width N/A 18 mm |
04066233 | N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 21 mm | Bore Diameter N/A 16 mm | Head Diameter N/A 42 mm | Head Width N/A 15 mm |
00137131 | N/A INA (Schaeffler) 40 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 40 mm | Bore Diameter N/A 40 mm | Head Diameter N/A 89 mm | Head Width N/A 32 mm |
00137125 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 12 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 32 mm | Head Width N/A 10.6 mm |
04066204 | N/A INA (Schaeffler) 70 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 70 mm | Bore Diameter N/A 110 mm | Head Diameter N/A 265 mm | Head Width N/A 80 mm |
02291106 | N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 32 mm | Bore Diameter N/A 45 mm | Head Diameter N/A 102 mm | Head Width N/A 27 mm |
00137127 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 16 mm | Bore Diameter N/A 16 mm | Head Diameter N/A 40 mm | Head Width N/A 13 mm |
04066270 | N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 35 mm | Bore Diameter N/A 50 mm | Head Diameter N/A 112 mm | Head Width N/A 30 mm |
00137135 | N/A INA (Schaeffler) 80 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 80 mm | Bore Diameter N/A 80 mm | Head Diameter N/A 168 mm | Head Width N/A 66 mm |
02291861 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 12 mm | Bore Diameter N/A 8 mm | Head Diameter N/A 24 mm | Head Width N/A 9 mm |
02383464 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 9 mm | Bore Diameter N/A 10 mm | Head Diameter N/A 29 mm | Head Width N/A 7 mm |
03789644 | N/A INA (Schaeffler) 55 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 55 mm | Bore Diameter N/A 80 mm | Head Diameter N/A 176 mm | Head Width N/A 60 mm |
02383460 | N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 8 mm | Bore Diameter N/A 8 mm | Head Diameter N/A 24 mm | Head Width N/A 6 mm |
02291094 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 28 mm | Bore Diameter N/A 30 mm | Head Diameter N/A 64 mm | Head Width N/A 22 mm |
04066265 | N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 20 mm | Bore Diameter N/A 25 mm | Head Diameter N/A 64 mm | Head Width N/A 17 mm |
00137133 | N/A INA (Schaeffler) 63 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 63 mm | Bore Diameter N/A 63 mm | Head Diameter N/A 132 mm | Head Width N/A 52 mm |
04066269 | N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 35 mm | Bore Diameter N/A 50 mm | Head Diameter N/A 112 mm | Head Width N/A 30 mm |