Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Head Diameter |
Radial Static Load Capacity |
---|---|---|---|---|---|
06760833 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A MTL5 | Axial Static Load Capacity N/A 7180 lbf | Head Diameter N/A 0.900 in | Radial Static Load Capacity N/A 7180 lbf |
06760834 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A MTL6 | Axial Static Load Capacity N/A 1660 lbf | Head Diameter N/A 1.025 in | Radial Static Load Capacity N/A 8550 lbf |
06760835 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A MTL7 | Axial Static Load Capacity N/A 1850 lbf | Head Diameter N/A 1.150 in | Radial Static Load Capacity N/A 12000 lbf |
06760836 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A MTL8 | Axial Static Load Capacity N/A 2040 lbf | Head Diameter N/A 1.337 in | Radial Static Load Capacity N/A 19500 lbf |
06760852 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A MT6 | Axial Static Load Capacity N/A 1660 lbf | Head Diameter N/A 1.025 in | Radial Static Load Capacity N/A 8550 lbf |
06760853 | N/A RBC® Heim® 0.1875 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A FT3 | Axial Static Load Capacity N/A 1000 lbf | Head Diameter N/A 0.806 in | Radial Static Load Capacity N/A 2360 lbf |
06760858 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A FT4 | Axial Static Load Capacity N/A 1000 lbf | Head Diameter N/A 0.806 in | Radial Static Load Capacity N/A 4860 lbf |
06760859 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A FT5 | Axial Static Load Capacity N/A 1100 lbf | Head Diameter N/A 0.900 in | Radial Static Load Capacity N/A 7180 lbf |
06760860 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A FT6 | Axial Static Load Capacity N/A 1660 lbf | Head Diameter N/A 1.025 in | Radial Static Load Capacity N/A 8550 lbf |
06760861 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A FT7 | Axial Static Load Capacity N/A 1850 lbf | Head Diameter N/A 1.150 in | Radial Static Load Capacity N/A 12000 lbf |
06760862 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A FT8 | Axial Static Load Capacity N/A 19500 lbf | Head Diameter N/A 1.337 in | Radial Static Load Capacity N/A 19500 lbf |
06760865 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A MT7 | Axial Static Load Capacity N/A 12000 lbf | Head Diameter N/A 1.150 in | Radial Static Load Capacity N/A 12000 lbf |
06760866 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A MT8 | Axial Static Load Capacity N/A 19500 lbf | Head Diameter N/A 1.337 in | Radial Static Load Capacity N/A 19500 lbf |
07775470 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A MT4 | Axial Static Load Capacity N/A 1000 lbf | Head Diameter N/A 0.806 in | Radial Static Load Capacity N/A 4860 lbf |
00098104 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM3 | Axial Static Load Capacity N/A | Head Diameter N/A 0.625 in | Radial Static Load Capacity N/A 900 lbf |
00098114 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM4 | Axial Static Load Capacity N/A | Head Diameter N/A 0.750 in | Radial Static Load Capacity N/A 1700 lbf |
00098124 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM5 | Axial Static Load Capacity N/A | Head Diameter N/A 0.875 in | Radial Static Load Capacity N/A 2500 lbf |
00098134 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM6 | Axial Static Load Capacity N/A | Head Diameter N/A 1.000 in | Radial Static Load Capacity N/A 4000 lbf |
00098145 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM7 | Axial Static Load Capacity N/A | Head Diameter N/A 1.125 in | Radial Static Load Capacity N/A 5000 lbf |
00098156 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HM8 | Axial Static Load Capacity N/A | Head Diameter N/A 1.312 in | Radial Static Load Capacity N/A 7000 lbf |
00098419 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF3 | Axial Static Load Capacity N/A | Head Diameter N/A 0.625 in | Radial Static Load Capacity N/A 1850 lbf |
00098430 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF4 | Axial Static Load Capacity N/A | Head Diameter N/A 0.750 in | Radial Static Load Capacity N/A 2700 lbf |
00098441 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF5 | Axial Static Load Capacity N/A | Head Diameter N/A 0.875 in | Radial Static Load Capacity N/A 3350 lbf |
00098452 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF6 | Axial Static Load Capacity N/A | Head Diameter N/A 1.000 in | Radial Static Load Capacity N/A 4450 lbf |
00098463 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | Manufacturer Part Number N/A HF7 | Axial Static Load Capacity N/A | Head Diameter N/A 1.125 in | Radial Static Load Capacity N/A 5350 lbf |