Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
---|---|---|---|---|---|
00069242 | N/A FAG (Schaeffler) 239 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 500 mm | Dynamic Load Rating N/A 2600000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 670 rpm |
00130679 | N/A FAG (Schaeffler) 202 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 285000 N | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1700 rpm |
00066537 | N/A FAG (Schaeffler) 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 400 mm | Dynamic Load Rating N/A 3400000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1330 rpm |
04654083 | N/A FAG (Schaeffler) 241 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 440 mm | Dynamic Load Rating N/A 7600000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 560 rpm |
04682852 | N/A FAG (Schaeffler) 222S Series 3.4375 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 3.4375 in | Dynamic Load Rating N/A 260 kN | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1300 rpm |
00066208 | N/A FAG (Schaeffler) 230 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 220 mm | Dynamic Load Rating N/A 1260000 N | Fillet Radius N/A 2.5 mm | Maximum Speed N/A 2240 rpm |
00141244 | N/A FAG (Schaeffler) 222S Series 7.9375 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 7.9375 in | Dynamic Load Rating N/A 1340 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 560 rpm |
00067980 | N/A FAG (Schaeffler) 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 300 mm | Dynamic Load Rating N/A 4100000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1190 rpm |
02498764 | N/A FAG (Schaeffler) 202 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 58500 N | Fillet Radius N/A 1 mm | Maximum Speed N/A 3600 rpm |
00067356 | N/A FAG (Schaeffler) 231 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 440 mm | Dynamic Load Rating N/A 6200000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 940 rpm |
00141292 | N/A FAG (Schaeffler) 222S Series 7.1875 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 7.1875 in | Dynamic Load Rating N/A 1140 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 600 rpm |
02453962 | N/A FAG (Schaeffler) 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 173 kN | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 2440 rpm |
00066616 | N/A FAG (Schaeffler) 230 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 480 mm | Dynamic Load Rating N/A 4350000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 1120 rpm |
00068098 | N/A FAG (Schaeffler) 232 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 400 mm | Dynamic Load Rating N/A 7000000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 880 rpm |
00068062 | N/A FAG (Schaeffler) 232 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 360 mm | Dynamic Load Rating N/A 5700000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 980 rpm |
02618294 | N/A FAG (Schaeffler) 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 460 mm | Dynamic Load Rating N/A 2280000 N | Fillet Radius N/A 3 mm | Maximum Speed N/A 750 rpm |
00067905 | N/A FAG (Schaeffler) 232 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 260 mm | Dynamic Load Rating N/A 3350000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1330 rpm |
00069333 | N/A FAG (Schaeffler) 239 Series 850 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 850 mm | Dynamic Load Rating N/A 6300000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 430 rpm |
00130683 | N/A FAG (Schaeffler) 202 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 120 mm | Dynamic Load Rating N/A 305000 N | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1600 rpm |
02090056 | N/A FAG (Schaeffler) 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 150 mm | Dynamic Load Rating N/A 965 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 940 rpm |
00069048 | N/A FAG (Schaeffler) 230 Series 750 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 750 mm | Dynamic Load Rating N/A 8500000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 450 rpm |
00065710 | N/A FAG (Schaeffler) 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 220 mm | Dynamic Load Rating N/A 2800000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1680 rpm |
00141284 | N/A FAG (Schaeffler) 222S Series 5.9375 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 5.9375 in | Dynamic Load Rating N/A 965 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 900 rpm |
02104376 | N/A FAG (Schaeffler) 222S Series 2.5000 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 2.5000 in | Dynamic Load Rating N/A 173 kN | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 2400 rpm |
00131015 | N/A FAG (Schaeffler) 239 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 440 mm | Dynamic Load Rating N/A 2240000 N | Fillet Radius N/A 3 mm | Maximum Speed N/A 800 rpm |