COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Flange Diameter

Radial Dynamic Load Capacity

Roller Diameter

Stud Diameter

N/A Smith Bearing 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.1875 in N/A 2520 lb N/A 1.5000 in N/A 0.6250 in
N/A Smith Bearing 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.4375 in N/A 2520 lb N/A 1.7500 in N/A 0.7500 in
N/A Smith Bearing 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.6875 in N/A 3490 lb N/A 2.0000 in N/A 0.8750 in
N/A Smith Bearing 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.1875 in N/A 5120 lb N/A 2.5000 in N/A 1.0000 in
N/A Smith Bearing 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.9375 in N/A 3490 lb N/A 2.2500 in N/A 0.8750 in
N/A Smith Bearing 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4375 in N/A 5120 lb N/A 2.7500 in N/A 1.0000 in
N/A Smith Bearing 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.9375 in N/A 14300 lb N/A 3.0000 in N/A 1.2500 in
N/A Smith Bearing 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4375 in N/A 14300 lb N/A 3.5000 in N/A 1.2500 in
N/A Smith Bearing 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1875 in N/A 14300 lb N/A 3.2500 in N/A 1.2500 in
N/A Smith Bearing 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9375 in N/A 14300 lb N/A 4.0000 in N/A 1.2500 in
N/A Smith Bearing 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.9375 in N/A 35800 lb N/A 5.0000 in N/A 2.0000 in
N/A Smith Bearing 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 6.9375 in N/A 35800 lb N/A 6.0000 in N/A 2.5000 in
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1