Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
---|---|---|---|---|---|
03770625 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 15 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03773068 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6250 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03770626 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 17 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03770627 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 20 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03773069 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03770628 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 1220 kgf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03773070 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.8750 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03772564 | N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.9375 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03051236 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03770629 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 30 mm | Dynamic Load Capacity N/A 1700 kgf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03772565 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1250 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03773532 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
02989704 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03770630 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 35 mm | Dynamic Load Capacity N/A 2250 kgf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
02780129 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03773533 | N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3125 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03772566 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03773534 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03772567 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 5600 lbf | Housing Material N/A 304 Cast Stainless Steel | Locking Device N/A Set Screw |
03766471 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.5000 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773620 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.5000 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03770186 | N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 12 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03768871 | N/A AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 12 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773432 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6250 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773566 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6250 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |