Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
---|---|---|---|---|---|
03770187 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 15 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03768873 | N/A AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 15 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03770188 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 17 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03768875 | N/A AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 17 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773433 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03072772 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2450 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03770189 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 20 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03768877 | N/A AMI 20 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 20 mm | Dynamic Load Capacity N/A 1110 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773434 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.8750 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773567 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.8750 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03771586 | N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.9375 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03771778 | N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.9375 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03766472 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
01754521 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03770190 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 1220 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03768879 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 1220 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03771587 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1250 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03771779 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1250 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03357863 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03141745 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03771588 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03557604 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03770191 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 30 mm | Dynamic Load Capacity N/A 1700 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03768881 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 30 mm | Dynamic Load Capacity N/A 1700 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03771589 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |