Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
---|---|---|---|---|---|
03521240 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773626 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 2680 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03766480 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 1220 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773627 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 1220 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767001 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1250 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03772149 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03236155 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767002 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767130 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 3750 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03766481 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 30 mm | Dynamic Load Capacity N/A 1700 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773628 | N/A AMI 30 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 30 mm | Dynamic Load Capacity N/A 1700 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767003 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03560051 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03772150 | N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3125 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03772333 | N/A AMI 1.3125 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3125 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767004 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767131 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03772151 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03772334 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 4950 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03766482 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 35 mm | Dynamic Load Capacity N/A 2250 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767005 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 5600 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767132 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 5600 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03766483 | N/A AMI 40 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 40 mm | Dynamic Load Capacity N/A 2540 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03773072 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.5000 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
03773073 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6250 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |