Item # |
Item Name |
Bore Diameter |
Dynamic Load Capacity |
Housing Material |
Locking Device |
---|---|---|---|---|---|
03770913 | N/A AMI 2.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.3750 in | Dynamic Load Capacity N/A 11800 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
03770241 | N/A AMI 2.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 2.4375 in | Dynamic Load Capacity N/A 11800 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
03772284 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
04595219 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
02998075 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03771762 | N/A AMI 25 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 25 mm | Dynamic Load Capacity N/A 1430 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767539 | N/A AMI 1.1250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1250 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
04595231 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03772959 | N/A AMI 1.1875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.1875 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767540 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
04595242 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767541 | N/A AMI 1.2500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.2500 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767542 | N/A AMI 1.3750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.3750 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03772960 | N/A AMI 1.4375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.4375 in | Dynamic Load Capacity N/A 5820 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
04595251 | N/A AMI 35 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 35 mm | Dynamic Load Capacity N/A 2640 kgf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
04595257 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 6590 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767543 | N/A AMI 1.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.5000 in | Dynamic Load Capacity N/A 6590 lbf | Housing Material N/A PBT Thermoplastic | Locking Device N/A Set Screw |
03767559 | N/A AMI 0.5000 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.5000 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
03769558 | N/A AMI 0.6250 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6250 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
03773076 | N/A AMI 0.6875 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.6875 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
03209493 | N/A AMI 0.7500 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.7500 in | Dynamic Load Capacity N/A 2890 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
03769560 | N/A AMI 0.8750 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.8750 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
03773077 | N/A AMI 0.9375 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 0.9375 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
00567214 | N/A AMI 1 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1 in | Dynamic Load Capacity N/A 3150 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |
03773078 | N/A AMI 1.0625 Inch (in) Bore Diameter Take-Up Ball Bearing Unit | Bore Diameter N/A 1.0625 in | Dynamic Load Capacity N/A 4410 lbf | Housing Material N/A Cast Iron | Locking Device N/A Set Screw |