Item # |
Item Name |
Manufacturer Part Number |
Bolt Circle Diameter |
Bore Diameter |
Outside Diameter |
---|---|---|---|---|---|
07148227 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 45 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2012-45MM-SS | Bolt Circle Diameter N/A 2.6250 in | Bore Diameter N/A 45 mm | Outside Diameter N/A 2.75 in |
07148228 | N/A PCI Procal Inc. 2.6250 Inch (in) Bolt Circle Diameter and 50 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2012-50MM-SS | Bolt Circle Diameter N/A 2.6250 in | Bore Diameter N/A 50 mm | Outside Diameter N/A 2.75 in |
07148229 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-0.5000-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 0.5000 in | Outside Diameter N/A 3.3750 in |
07148230 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-0.750-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 0.7500 in | Outside Diameter N/A 3.3750 in |
07148231 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-0.8750-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 0.8750 in | Outside Diameter N/A 3.3750 in |
07148232 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.0000-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.0000 in | Outside Diameter N/A 3.3750 in |
07148233 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.1250-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.1250 in | Outside Diameter N/A 3.3750 in |
07148234 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.1875-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.1875 in | Outside Diameter N/A 3.3750 in |
07148235 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.2500-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.2500 in | Outside Diameter N/A 3.3750 in |
07148236 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.3750-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.3750 in | Outside Diameter N/A 3.3750 in |
07148237 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.4375-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.4375 in | Outside Diameter N/A 3.3750 in |
07148238 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.5000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.5000-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.5000 in | Outside Diameter N/A 3.3750 in |
07148239 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.6250 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.6250-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.6250 in | Outside Diameter N/A 3.3750 in |
07148240 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.6875 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.6875-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.6875 in | Outside Diameter N/A 3.3750 in |
07148241 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.7500 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.7500-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.7500 in | Outside Diameter N/A 3.3750 in |
07148242 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 1.9375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-1.9375-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 1.9375 in | Outside Diameter N/A 3.3750 in |
07148243 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 2.0000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-2.0000-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 2.0000 in | Outside Diameter N/A 3.3750 in |
07148244 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 2.1875 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-2.1875-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 2.1875 in | Outside Diameter N/A 3.3750 in |
07148245 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 2.2500 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-2.2500-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 2.2500 in | Outside Diameter N/A 3.3750 in |
07148246 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 2.3750 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-2.3750-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 2.3750 in | Outside Diameter N/A 3.3750 in |
07148247 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-2.4375-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 2.4375 in | Outside Diameter N/A 3.3750 in |
07148248 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-2.5000-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 2.5000 in | Outside Diameter N/A 3.3750 in |
07148249 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 20 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-20MM-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 20 mm | Outside Diameter N/A 3.3750 in |
07148250 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 25 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-25MM-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 25 mm | Outside Diameter N/A 3.3750 in |
07148251 | N/A PCI Procal Inc. 3.2500 Inch (in) Bolt Circle Diameter and 30 Millimeter (mm) Bore Diameter Taper-Lock Bushing | Manufacturer Part Number N/A TLB2517-30MM-SS | Bolt Circle Diameter N/A 3.2500 in | Bore Diameter N/A 30 mm | Outside Diameter N/A 3.3750 in |