Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
---|---|---|---|---|---|
00264932 | N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A |
00325365 | N/A Brennan 1 x 1 x 1 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-11-1/2 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-11-1/2 |
00361233 | N/A Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 11/16-16 |
00325338 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
00346632 | N/A Brennan 3/8 Inch (in) Female Flat Face O-Ring x 3/8 x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 11/16-16 |
00319509 | N/A Brennan 1/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/4 x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 7/16-20 |
00325300 | N/A Brennan 1/8 x 1/8 x 1/8 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1/8 in | End 1 Thread Size N/A 1/8-27 | End 2 Size N/A 1/8 in | End 2 Thread Size N/A 1/8-27 |
00322149 | N/A Brennan 1/2 x 1/2 Inch (in) Female Pipe Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 1/2-14 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 1/2-14 |
00325378 | N/A Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1-1/4 in | End 1 Thread Size N/A 1-1/4-11-1/2 | End 2 Size N/A 1-1/4 in | End 2 Thread Size N/A 1-1/4-11-1/2 |
00319534 | N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00325326 | N/A Brennan 3/8 x 3/8 x 3/8 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 3/8-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 3/8-18 |
00264901 | N/A Brennan 1/4 Inch (in) Female Flat Face O-Ring x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A |
00325313 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 x 1/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 1/4-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 1/4-18 |
00265113 | N/A Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 11/16-16 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A |
00319546 | N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 5/8 x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 5/8 in | End 1 Thread Size N/A 7/8-14 | End 2 Size N/A 5/8 in | End 2 Thread Size N/A 7/8-14 |
00319522 | N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 3/8 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 3/8 in | End 2 Thread Size N/A 9/16-18 |
00264929 | N/A Brennan 1/4 Inch (in) Male Flat Face O-Ring x 1/4 Inch (in) Female Flat Face O-Ring Swivel x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 9/16-18 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A 9/16-18 |
00318378 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 3/4-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 3/4-16 |
00265109 | N/A Brennan 1/4 x 1/4 x 1/4 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 1/4 in | End 1 Thread Size N/A 7/16-20 | End 2 Size N/A 1/4 in | End 2 Thread Size N/A |
00361236 | N/A Brennan 1/2 x 1/2 x 1/2 Inch (in) Male O-Ring Boss End Style Tee | End 1 Size N/A 1/2 in | End 1 Thread Size N/A 13/16-16 | End 2 Size N/A 1/2 in | End 2 Thread Size N/A 13/16-16 |
00264638 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A |
00265137 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-1/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A |
00264941 | N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 3/4 Inch (in) Female Flat Face O-Ring Swivel x 3/4 Inch (in) Male Flat Face O-Ring End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 1-3/16-12 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 1-3/16-12 |
00319573 | N/A Brennan 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare x 1 x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Tee | End 1 Size N/A 1 in | End 1 Thread Size N/A 1-5/16-12 | End 2 Size N/A 1 in | End 2 Thread Size N/A 1-5/16-12 |
00325353 | N/A Brennan 3/4 x 3/4 x 3/4 Inch (in) Female Pipe Rigid End Style Tee | End 1 Size N/A 3/4 in | End 1 Thread Size N/A 3/4-14 | End 2 Size N/A 3/4 in | End 2 Thread Size N/A 3/4-14 |