Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outside Diameter |
Overall Width |
---|---|---|---|---|---|
00088817 | N/A INA (Schaeffler) B Series 1.1560 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.1560 in | Dynamic Load Rating N/A 8800 lbf | Outside Diameter N/A 2.0940 in | Overall Width N/A 0.7500 in |
00088925 | N/A INA (Schaeffler) D Series 1.9375 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.9375 in | Dynamic Load Rating N/A 10800 lbf | Outside Diameter N/A 3.2190 in | Overall Width N/A 0.8125 in |
00089140 | N/A INA (Schaeffler) FT Series 0.8750 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.8750 in | Dynamic Load Rating N/A 1520 lbf | Outside Diameter N/A 1.8440 in | Overall Width N/A 0.6250 in |
02618946 | N/A INA (Schaeffler) ZKLN Series 17 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 17 mm | Dynamic Load Rating N/A 4250 lbf | Outside Diameter N/A 47 mm | Overall Width N/A 25 mm |
00089048 | N/A INA (Schaeffler) EW Series 1.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.2500 in | Dynamic Load Rating N/A 5800 N | Outside Diameter N/A 2.0630 in | Overall Width N/A 0.5000 in |
00089802 | N/A INA (Schaeffler) 808 Series 30 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 8540 lbf | Outside Diameter N/A 64 mm | Overall Width N/A 38 mm |
00088936 | N/A INA (Schaeffler) D Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.2500 in | Dynamic Load Rating N/A 11200 lbf | Outside Diameter N/A 3.7190 in | Overall Width N/A 0.8125 in |
00088809 | N/A INA (Schaeffler) B Series 0.6250 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.6250 in | Dynamic Load Rating N/A 4100 lbf | Outside Diameter N/A 1.3440 in | Overall Width N/A 0.6250 in |
00088840 | N/A INA (Schaeffler) B Series 2.5625 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.5625 in | Dynamic Load Rating N/A 14300 lbf | Outside Diameter N/A 3.969 in | Overall Width N/A 0.8750 in |
00088813 | N/A INA (Schaeffler) B Series 0.8750 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.8750 in | Dynamic Load Rating N/A 6600 lbf | Outside Diameter N/A 1.8440 in | Overall Width N/A 07500 in |
00089067 | N/A INA (Schaeffler) EW Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.2500 in | Dynamic Load Rating N/A 8300 N | Outside Diameter N/A 3.1250 in | Overall Width N/A 0.6250 in |
00090193 | N/A INA (Schaeffler) 4400 Series 2.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.2500 in | Dynamic Load Rating N/A 9220 lbf | Outside Diameter N/A 3.4375 in | Overall Width N/A 0.8750 in |
00088884 | N/A INA (Schaeffler) D Series 1.1250 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.1250 in | Dynamic Load Rating N/A 6900 lbf | Outside Diameter N/A 2.0940 in | Overall Width N/A 0.6250 in |
04325600 | N/A INA (Schaeffler) EW Series 0.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 0.5000 in | Dynamic Load Rating N/A 1740 N | Outside Diameter N/A 0.9690 in | Overall Width N/A 0.2500 in |
00089495 | N/A INA (Schaeffler) W Series 2.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.5000 in | Dynamic Load Rating N/A 12400 lbf | Outside Diameter N/A 3.7190 in | Overall Width N/A 1.0000 in |
00042051 | N/A INA (Schaeffler) 4100 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 7980 lbf | Outside Diameter N/A 62 mm | Overall Width N/A 21 mm |
00088923 | N/A INA (Schaeffler) D Series 1.8750 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.8750 in | Dynamic Load Rating N/A 10800 lbf | Outside Diameter N/A 3.2190 in | Overall Width N/A 0.8125 in |
00090191 | N/A INA (Schaeffler) 4400 Series 2.1875 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.1875 in | Dynamic Load Rating N/A 9220 lbf | Outside Diameter N/A 3.3125 in | Overall Width N/A 0.8750 in |
00043665 | N/A INA (Schaeffler) 2900 Series 25 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 5010 lbf | Outside Diameter N/A 45 mm | Overall Width N/A 14 mm |
04537804 | N/A INA (Schaeffler) ZKLN Series 12 Millimeter (mm) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 12 mm | Dynamic Load Rating N/A 3800 lbf | Outside Diameter N/A 42 mm | Overall Width N/A 25 mm |
00090153 | N/A INA (Schaeffler) 4400 Series 1.2500 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.2500 in | Dynamic Load Rating N/A 5960 lbf | Outside Diameter N/A 2.3130 in | Overall Width N/A 0.7500 in |
00088930 | N/A INA (Schaeffler) D Series 2.0625 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 2.0625 in | Dynamic Load Rating N/A 10800 lbf | Outside Diameter N/A 3.3440 in | Overall Width N/A 0.8125 in |
00089176 | N/A INA (Schaeffler) FT Series 1.5000 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.5000 in | Dynamic Load Rating N/A 1690 lbf | Outside Diameter N/A 2.594 in | Overall Width N/A 0.6250 in |
00088901 | N/A INA (Schaeffler) D Series 1.4375 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.4375 in | Dynamic Load Rating N/A 7300 lbf | Outside Diameter N/A 2.4690 in | Overall Width N/A 0.6250 in |
00089182 | N/A INA (Schaeffler) FT Series 1.6250 Inch (in) Bore Diameter Ball Thrust Bearing | Bore Diameter N/A 1.6250 in | Dynamic Load Rating N/A 2390 lbf | Outside Diameter N/A 2.9690 in | Overall Width N/A 0.8125 in |