COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Manufacturer Part Number

Length

Tube Inside Diameter

Tube Outside Diameter

N/A SMC® 4.01 Pound (lb) Weight Hard Polyurethane Tubing N/A TUH0604N-100 N/A 100 m N/A 0.158 in4 mm N/A 0.236 in6 mm
N/A SMC® 9.17 Pound (lb) Weight Hard Polyurethane Tubing N/A TUH0805W-100 N/A 100 m N/A 0.197 in5 mm N/A 0.313 in8 mm
N/A SMC® Hard Polyurethane Tubing N/A TUH0858N-100 N/A 100 m N/A 0.228 in5.8 mm N/A 0.313 in8 mm
N/A SMC® 2.63 Pound (lb) Weight Hard Polyurethane Tubing N/A TUH1065BU-20 N/A 20 m N/A 0.256 in6.5 mm N/A 0.394 in10 mm
N/A SMC® 15.48 Pound (lb) Weight Hard Polyurethane Tubing N/A TUH1288B-100 N/A 100 m N/A 0.346 in8.8 mm N/A 0.472 in12 mm
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2