Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
---|---|---|---|---|---|
02171211 | N/A PCI Procal Inc. VTRE Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 1231 lbf | Radial Static Load Capacity N/A 640 lbf | Roller Diameter N/A 2.0000 in | Roller Width N/A 0.8100 in |
00088680 | N/A PCI Procal Inc. VTR Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 20000 lb | Roller Diameter N/A 5.5000 in | Roller Width N/A 2.0000 in |
00088700 | N/A PCI Procal Inc. VTRE Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
00088701 | N/A PCI Procal Inc. VTRE Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lbf | Radial Static Load Capacity N/A 20000 lbf | Roller Diameter N/A 5.5000 in | Roller Width N/A 1.9400 in |
00088693 | N/A PCI Procal Inc. VTR Series 8.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 35830 lb | Radial Static Load Capacity N/A 56200 lb | Roller Diameter N/A 8.5000 in | Roller Width N/A 3.0000 in |
00088671 | N/A PCI Procal Inc. VTR Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 5180 lb | Radial Static Load Capacity N/A 2950 lb | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6875 in |
00088688 | N/A PCI Procal Inc. VTR Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 35830 lb | Radial Static Load Capacity N/A 56200 lb | Roller Diameter N/A 7.5000 in | Roller Width N/A 3.0000 in |
02171209 | N/A PCI Procal Inc. VTR Series 2.0000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 1350 lb | Radial Static Load Capacity N/A 746 lb | Roller Diameter N/A 2.0000 in | Roller Width N/A 0.8438 in |
00088696 | N/A PCI Procal Inc. VTRE Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 4661 lbf | Radial Static Load Capacity N/A 3012 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6300 in |
00088676 | N/A PCI Procal Inc. VTR Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 14300 lb | Radial Static Load Capacity N/A 20000 lb | Roller Diameter N/A 4.5000 in | Roller Width N/A 2.0000 in |
00088673 | N/A PCI Procal Inc. VTR Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 11957 lbf | Radial Static Load Capacity N/A 7200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6500 in |
02171210 | N/A PCI Procal Inc. VTRE Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.7510 in |
00088690 | N/A PCI Procal Inc. VTRE Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.1300 in |
00088668 | N/A PCI Procal Inc. VTR Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 2750 lb | Radial Static Load Capacity N/A 1394 lb | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.3125 in |
02171208 | N/A PCI Procal Inc. VTR Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 627 lb | Radial Static Load Capacity N/A 278 lb | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.7500 in |
00088684 | N/A PCI Procal Inc. VTR Series 6.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 35870 lb | Radial Static Load Capacity N/A 58400 lb | Roller Diameter N/A 6.5000 in | Roller Width N/A 3.0000 in |
00088698 | N/A PCI Procal Inc. NVTRE Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 11957 lb | Radial Static Load Capacity N/A 7200 lb | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6500 in |
09362737 | N/A PCI Procal Inc. NVTRE Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.7510 in |
07148449 | N/A PCI Procal Inc. VTRE Series 3.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 11957 lbf | Radial Static Load Capacity N/A 7200 lbf | Roller Diameter N/A 3.5000 in | Roller Width N/A 1.6500 in |
09369627 | N/A PCI Procal Inc. VTRE Series 4.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 4.5000 in | Roller Width N/A 1.9400 in |
09298184 | N/A PCI Procal Inc. VTRE Series 5.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 7393 lbf | Radial Static Load Capacity N/A 5036 lbf | Roller Diameter N/A 5.5000 in | Roller Width N/A 1.9400 in |
07953805 | N/A PCI Procal Inc. VTRE Series 6.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 35870 lbf | Radial Static Load Capacity N/A 58400 lbf | Roller Diameter N/A 6.5000 in | Roller Width N/A 2.9400 in |
07148455 | N/A PCI Procal Inc. VTRE Series 7.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 35830 lbf | Radial Static Load Capacity N/A 56200 lbf | Roller Diameter N/A 7.5000 in | Roller Width N/A 2.9400 in |
09363040 | N/A PCI Procal Inc. VTRE-R Series 1.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 956 lbf | Radial Static Load Capacity N/A 480 lbf | Roller Diameter N/A 1.5000 in | Roller Width N/A 0.7510 in |
09363042 | N/A PCI Procal Inc. VTRE-R Series 2.5000 Inch (in) Roller Diameter V-Groove Track Roller | Radial Dynamic Load Capacity N/A 2651 lbf | Radial Static Load Capacity N/A 1394 lbf | Roller Diameter N/A 2.5000 in | Roller Width N/A 1.1300 in |