COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Bore Diameter

Point Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

N/A Smith Bearing 4.5000 Inch (in) Diameter V-Groove Yoke Roller N/A 1.8130 in N/A 3.0000 in N/A 14300 lb N/A 5790 lb
N/A Smith Bearing 5.5000 Inch (in) Diameter V-Groove Yoke Roller N/A 1-1/4 in N/A 4.0000 in N/A 17600 lb N/A 5790 lb
N/A Smith Bearing 6.5000 Inch (in) Diameter V-Groove Yoke Roller N/A 2.8750 in N/A 5.0000 in N/A 35800 lb N/A 14200 lb
N/A Smith Bearing 7.5000 Inch (in) Diameter V-Groove Yoke Roller N/A 3.3750 in N/A 6.0000 in N/A 35800 lb N/A 14200 lb
N/A Smith Bearing 8.5000 Inch (in) Diameter V-Groove Yoke Roller N/A 3.8750 in N/A 7.0000 in N/A 42400 lb N/A 17400 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1