COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Bunting Lube-Align® LA Series Standard Mounting Pillow Block Units

Bunting Lube-Align® LA Series 0.502 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit

Bunting Lube-Align® LA Series Standard Mounting Pillow Block Unit (0024020, 0024734, 0024735, 0024739, and 0024740)

Bunting Lube-Align® LA Series 0.377 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit

Bunting Lube-Align® LA Series Standard Mounting Pillow Block Unit (0024020, 0024734, 0024735, 0024739, and 0024740)

Bunting Lube-Align® LA Series 0.252 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit

Bunting Lube-Align® LA Series Standard Mounting Pillow Block Unit (0024020, 0024734, 0024735, 0024739, and 0024740)

Bunting Lube-Align® LA Series 0.3135 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit

Bunting Lube-Align® LA Series Standard Mounting Pillow Block Unit (0024020, 0024734, 0024735, 0024739, and 0024740)

Bunting Lube-Align® LA Series 0.5020 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit
Description N/A LA812-8 Pillow Block N/A LA612-8 Pillow Block N/A LA412-8 Pillow Block N/A LA510-7 Pillow Block N/A LA820-14 Pillow Block
Brands N/A Lube-Align®
Supplier Name N/A Bunting Bearings, LLC
UPC Code N/A 717905099595 N/A 717905099618 N/A 717905244971 N/A 717905244988 N/A 717905099632
Manufacturer Part Number N/A LA081208 N/A LA061208 N/A LA041208 N/A LA051007 N/A LA082014
Base to Bore Centerline N/A 0.5625 in N/A 0.5625 in N/A 0.5625 in N/A 0.4375 in N/A 0.7500 in
Bearing Material N/A Society of Automotive Engineers (SAE) 841 Bronze
Bolt Center-to-Center Length N/A 1.7500 in N/A 1.7500 in N/A 1.7500 in N/A 1.3750 in N/A 2.5000 in
Bolt Hole Diameter N/A 9/32 in N/A 9/32 in N/A 9/32 in N/A 13/64 in N/A 11/32 in
Bore Diameter N/A 0.5020 in N/A 0.3770 in N/A 0.2520 in N/A 0.3135 in N/A 0.5020 in
Bore Type N/A Round
Housing Construction N/A Solid
Housing Material N/A Aluminum
Lubrication Type N/A Self-Lubricating
Mounting N/A Two-Bolt Base
Operating Temperature Range N/A 10 to 220 ºF
Overall Height N/A 1.1250 in N/A 1.1250 in N/A 1.1250 in N/A 0.8750 in N/A 1.5625 in
Overall Length N/A 2.2500 in N/A 2.2500 in N/A 2.2500 in N/A 1.8750 in N/A 3.2500 in
Overall Width N/A 0.5000 in N/A 0.5000 in N/A 0.5000 in N/A 0.4375 in N/A 0.8750 in
Series N/A LA
Standards Met N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II CT-0010-R CT-1000-K26 Meets USDA H-1 MIL-B-5687C Type I Comp. A MIL-B-5687D Type I Grade 1 MIL-C-50709 Grade 1 Type II Restriction of Hazardous Substances (RoHS)
Features & Benefits N/A
  • The unique, patented Lube-Align® bearing products are made of self-lubricating, self-aligning SAE 841 bronze bearings permanently cast inside a 'fast mount' aluminum housing.
  • Here's how Lube-Align® bearings effect 4-way savings for OEM and maintenance engineers
  • Self-Alignment
  • A special casting technique which locks the bearing inside the aluminum housing, yet allows sufficient freedom of movement to enable the bearing to position itself to line up with greatly varying shaft directions.
  • This self-aligning feature saves by eliminating the costly hand labor normally required to align conventional bearings with shafts.
  • Self-Lubricating
  • The powdered metal bronze bearings used in Lube-Align® products are actually 18% oil-impregnated.
  • In action, the oil literally rises to the surface to create a smooth, hydraulic cushion for the shaft which prolongs both bearings and shaft life.
  • Lube-Align® bearings save by eliminating the need for additional lubrication for the prolonged life of the bearing.
  • Fast Installation
  • Lube-Align® bearings are made in more than 115 standard sizes ranging from I.D. 1/8" to 2" for bearings and O.D. 3/4" to 3-1/2" for the aluminum housings.
  • All of the bearings are equipped with exclusive ' fast mount' aluminum housings which save by keeping installation time and costs at an absolute minimum.
  • Low Unit Cost Savings
  • Devised and built on equipment which mass-produces Lube-Align® bearings.
  • Mass-production capacity combined with the increasing demand for Lube-Align® bearings keeps unit costs in quantities at a consistently economical level.