| Items |
08493113 SMC® VQZ**2, 200/300 Series 57 Gram (g) Weight 3 Port Body Ported Solenoid Valve List Price QUOTE
|
09807877 SMC® VQZ**2, 200/300 Series 57 Gram (g) Weight 3 Port Body Ported Solenoid Valve List Price QUOTE
|
09808738 SMC® VQZ**2, 200/300 Series 57 Gram (g) Weight 3 Port Body Ported Solenoid Valve List Price QUOTE
|
09810030 SMC® VQZ**2, 200/300 Series 93 Gram (g) Weight 3 Port Body Ported Solenoid Valve List Price QUOTE
|
09808027 SMC® VQZ**2, 200/300 Series 57 Gram (g) Weight 3 Port Body Ported Solenoid Valve List Price QUOTE
|
|||||
| Description |
N/A
VQZ232-5YZ1-C6-F VQZ**2, 200/300 Series, 3 Port Solenoid Valves, Body Ported |
N/A
VQZ212-5G1-M5 3 Port Body Ported VQZ**2, 200/300 Series, 3 Port Solenoid Valves, Body Ported |
N/A
VQZ212B-5YO1-C6-Q 3 Port Body Ported VQZ**2, 200/300 Series, 3 Port Solenoid Valves, Body Ported |
N/A
VQZ312B-5YOB1-02T 3 Port Body Ported VQZ**2, 200/300 Series, 3 Port Solenoid Valves, Body Ported |
N/A
VQZ232-5MO1-N7T 3 Port Body Ported VQZ**2, 200/300 Series, 3 Port Solenoid Valves, Body Ported |
|||||
| Manufacturer Part Number | N/A VQZ232-5YZ1-C6-F | N/A VQZ212-5G1-M5 | N/A VQZ212B-5YO1-C6-Q | N/A VQZ312B-5YOB1-02T | N/A VQZ232-5MO1-N7T | |||||
| Supplier Name | N/A SMC® | |||||||||
| MINO | N/A 00774X09828 | N/A 00774X67698 | N/A 00774X68557 | N/A 00774X69845 | N/A 00774X67847 | |||||
| Number of Ports | N/A 3 | |||||||||
| Prop 65 | N/A Yes | N/A | N/A | N/A | N/A | |||||
| Series | N/A VQZ**2, 200/300 | |||||||||
| For Use With | N/A VQZ100-300 | |||||||||
| Fluid Type | N/A Air Inert Gas | |||||||||
| Operating Pressure Range1 | N/A 0.1 to 0.7 MPa | |||||||||
| Cv Factor | N/A 0.4 to 0.6 | N/A 0.4 to 0.6 | N/A 0.4 to 0.6 | N/A 0.75 to 0.9 | N/A 0.4 to 0.6 | |||||
| Coil Rated Direct Current (DC) Voltage | N/A 12 V24 V | |||||||||
| Coil Rated Alternating Current (AC) Voltage | N/A 100 V110 V200 V220 V | |||||||||
| Response Time (Metal Seal) | N/A ≤14 ms | N/A ≤14 ms | N/A ≤14 ms | N/A ≤17 ms | N/A ≤14 ms | |||||
| Response Time (Rubber Seal) | N/A ≤15 ms | N/A ≤15 ms | N/A ≤15 ms | N/A ≤25 ms | N/A ≤15 ms | |||||
| Weight | N/A 57 g | N/A 57 g | N/A 57 g | N/A 93 g | N/A 57 g | |||||
| Package Type | N/A Each | |||||||||
|
||||||||||