| Items |
03634658 INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing |
04066133 INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Spherical Plain Bearing |
04066112 INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing |
00135388 INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing |
02394043 INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing |
|||||
| Description | N/A GE140-SW Elges® Rod End | N/A GE18-PB Elges® Spherical Plain Bearing | N/A GE120-SW Elges® Spherical Plain Bearing | N/A GE110-DO Elges® Spherical Plain Bearing | N/A GE15-FO-2RS Elges® Spherical Plain Bearing | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A GE140-SW | N/A GE18-PB | N/A GE120-SW | N/A GE110-DO | N/A GE15-FO-2RS | |||||
| Ball Diameter | N/A | |||||||||
| Ball Material | N/A | |||||||||
| Bearing Type | N/A Angular Contact | N/A Radial Bearing | N/A Angular Contact | N/A Radial Bearing | N/A Radial Bearing | |||||
| Bore Diameter | N/A 140 mm | N/A 18 mm | N/A 120 mm | N/A 110 mm | N/A 15 mm | |||||
| Closure Type | N/A Open | N/A Open | N/A Open | N/A Open | N/A Sealed | |||||
| Inner Ring Material | N/A Chrome-Plated Steel | N/A Steel | N/A Chrome-Plated Steel | N/A Stainless Steel | N/A Steel | |||||
| Inner Ring Width | N/A 42 mm | N/A 23 mm | N/A 36 mm | N/A 70 mm | N/A 16 mm | |||||
| Lubrication Hole Type | N/A | |||||||||
| Lubrication Type | N/A Maintenance Free/Self-Lubricating | N/A Requires Lubrication | N/A Maintenance Free/Self-Lubricating | N/A Requires Lubrication | N/A Requires Lubrication | |||||
| UPC Code | N/A | |||||||||
| Misalignment Angle | N/A 1.8 º | N/A 15 º | N/A 1.4 º | N/A 6 º | N/A 16 º | |||||
| Operating Temperature Range | N/A -50 to 150 ºC | N/A -60 to 250 ºC | N/A -50 to 150 ºC | N/A -60 to 200 ºC | N/A -30 to 130 ºC | |||||
| Outer Ring Material | N/A Chrome Steel | N/A Bronze | N/A Chrome Steel | N/A Stainless Steel | N/A Chrome Steel | |||||
| Outer Ring Width | N/A 42 mm | N/A 16.5 mm | N/A 36 mm | N/A 55 mm | N/A 10 mm | |||||
| Outside Diameter | N/A 210 mm | N/A 35 mm | N/A 180 mm | N/A 160 mm | N/A 30 mm | |||||
| Race Material | N/A Polytetrafluoroethylene (PTFE) Composite | N/A | N/A Polytetrafluoroethylene (PTFE) Composite | N/A | N/A | |||||
| Radial Dynamic Load Capacity | N/A 1990000 N | N/A 26000 N | N/A 1490000 N | N/A 655000 N | N/A 21200 N | |||||
| Radial Static Load Capacity | N/A 3310000 N | N/A 66500 N | N/A 2490000 N | N/A 3250000 N | N/A 106000 N | |||||
| Standards Met | N/A International Organization for Standardization (ISO)-12 240-2 | N/A International Organization for Standardization (ISO)-12 240-1 | N/A International Organization for Standardization (ISO)-12 240-2 | N/A International Organization for Standardization (ISO)-12 240-1 | N/A International Organization for Standardization (ISO)-12 240-1 | |||||
| Weight | N/A 17.16 lb | N/A | N/A | N/A 12.57 lb | N/A 0.12 lb | |||||
|
|
||||||||||