Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 03634658 | N/A INA (Schaeffler) 140 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 140 mm | Inner Ring Width N/A 42 mm | Outer Ring Width N/A 42 mm | Outside Diameter N/A 210 mm |
| 04066133 | N/A INA (Schaeffler) 18 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 18 mm | Inner Ring Width N/A 23 mm | Outer Ring Width N/A 16.5 mm | Outside Diameter N/A 35 mm |
| 04066112 | N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 120 mm | Inner Ring Width N/A 36 mm | Outer Ring Width N/A 36 mm | Outside Diameter N/A 180 mm |
| 00135388 | N/A INA (Schaeffler) 110 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 110 mm | Inner Ring Width N/A 70 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 160 mm |
| 02394043 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 15 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 10 mm | Outside Diameter N/A 30 mm |
| 04066179 | N/A INA (Schaeffler) 70 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 70 mm | Inner Ring Width N/A 70 mm | Outer Ring Width N/A 45 mm | Outside Diameter N/A 120 mm |
| 04066099 | N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 100 mm | Inner Ring Width N/A 85 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 160 mm |
| 02291840 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 50 mm | Inner Ring Width N/A 56 mm | Outer Ring Width N/A 36 mm | Outside Diameter N/A 90 mm |
| 04066100 | N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 100 mm | Inner Ring Width N/A 85 mm | Outer Ring Width N/A 55 mm | Outside Diameter N/A 160 mm |
| 04066188 | N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 8 mm | Inner Ring Width N/A 11 mm | Outer Ring Width N/A 6 mm | Outside Diameter N/A 19 mm |
| 02646766 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 45 mm | Inner Ring Width N/A 43 mm | Outer Ring Width N/A 28 mm | Outside Diameter N/A 75 mm |
| 04066175 | N/A INA (Schaeffler) 6 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 6 mm | Inner Ring Width N/A 9 mm | Outer Ring Width N/A 5 mm | Outside Diameter N/A 16 mm |
| 02206833 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 20 mm | Inner Ring Width N/A 25 mm | Outer Ring Width N/A 18 mm | Outside Diameter N/A 40 mm |
| 02291063 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 25 mm | Inner Ring Width N/A 25 mm | Outer Ring Width N/A 16 mm | Outside Diameter N/A 42 mm |
| 02291069 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 35 mm | Inner Ring Width N/A 35 mm | Outer Ring Width N/A 22 mm | Outside Diameter N/A 62 mm |
| 01482033 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 50 mm | Inner Ring Width N/A 56 mm | Outer Ring Width N/A 36 mm | Outside Diameter N/A 90 mm |
| 00137109 | N/A INA (Schaeffler) 160 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 160 mm | Inner Ring Width N/A 105 mm | Outer Ring Width N/A 80 mm | Outside Diameter N/A 230 mm |
| 01629414 | N/A INA (Schaeffler) 260 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 260 mm | Inner Ring Width N/A 150 mm | Outer Ring Width N/A 110 mm | Outside Diameter N/A 370 mm |
| 04066103 | N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 10 mm | Inner Ring Width N/A 12 mm | Outer Ring Width N/A 7 mm | Outside Diameter N/A 22 mm |
| 00134964 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 50 mm | Inner Ring Width N/A 35 mm | Outer Ring Width N/A 28 mm | Outside Diameter N/A 75 mm |
| 02291828 | N/A INA (Schaeffler) 60 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 60 mm | Inner Ring Width N/A 44 mm | Outer Ring Width N/A 36 mm | Outside Diameter N/A 90 mm |
| 00135132 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 35 mm | Inner Ring Width N/A 25 mm | Outer Ring Width N/A 20 mm | Outside Diameter N/A 55 mm |
| 00137093 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 80 mm | Inner Ring Width N/A 55 mm | Outer Ring Width N/A 45 mm | Outside Diameter N/A 120 mm |
| 00137063 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 20 mm | Inner Ring Width N/A 16 mm | Outer Ring Width N/A 12 mm | Outside Diameter N/A 35 mm |
| 00137058 | N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Spherical Plain Bearing | Bore Diameter N/A 17 mm | Inner Ring Width N/A 14 mm | Outer Ring Width N/A 10 mm | Outside Diameter N/A 30 mm |