| Items |
04066203 INA (Schaeffler) 70 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End |
02291853 INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End |
02772249 INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End |
04066237 INA (Schaeffler) 31 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End |
04066206 INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End |
|||||
| Description | N/A GIHRK100-DO Elges® Rod End | N/A GIR12-DO Elges® Rod End | N/A GIHRK40-DO Elges® Rod End | N/A GIKR25-PW Elges® Rod End | N/A GIHRK25-DO Elges® Rod End | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A GIHRK100-DO | N/A GIR12-DO | N/A GIHRK40-DO | N/A GIKR25-PW | N/A GIHRK25-DO | |||||
| Ball Material | N/A Steel | |||||||||
| Ball Width | N/A 70 mm | N/A 10 mm | N/A 28 mm | N/A 31 mm | N/A 20 mm | |||||
| Bore Diameter | N/A 100 mm | N/A 12 mm | N/A 40 mm | N/A 25 mm | N/A 25 mm | |||||
| Grade | N/A | N/A Commercial Industrial | N/A | N/A | N/A | |||||
| Head Diameter | N/A 230 mm | N/A 34 mm | N/A 94 mm | N/A 60 mm | N/A 56 mm | |||||
| Head Width | N/A 70 mm | N/A 8 mm | N/A 35 mm | N/A 22 mm | N/A 23 mm | |||||
| Housing Material | N/A Cast Iron | N/A Zinc-Plated Steel | N/A Steel | N/A Zinc-Plated Steel | N/A Steel | |||||
| Length to Ball Center | N/A 235 mm | N/A 50 mm | N/A 85 mm | N/A 94 mm | N/A 50 mm | |||||
| Lubrication Type | N/A With Lubrication Fitting | N/A No Fitting | N/A With Lubrication Fitting | N/A Maintenance Free/Self-Lubricating | N/A With Lubrication Fitting | |||||
| Misalignment Angle | N/A 7 º | N/A 11 º | N/A 7 º | N/A 15 º | N/A 7 º | |||||
| Operating Temperature Range | N/A | |||||||||
| Race Material | N/A Steel | N/A Steel | N/A Steel | N/A Bronze | N/A Steel | |||||
| Radial Static Load Capacity | N/A 920000 N | N/A 30400 N | N/A 227000 N | N/A 72800 N | N/A 65400 N | |||||
| End Type | N/A Female Threaded | |||||||||
| Shank Thread Length | N/A 111 mm | N/A 23 mm | N/A 36 mm | N/A 42 mm | N/A 17 mm | |||||
| Shank Thread Size | N/A M110 x 2 | N/A M12 x 1.75 | N/A M35 x 1.5 | N/A M24 x 2 | N/A M16 x 1.5 | |||||
| Standards Met | N/A | N/A International Organization for Standardization (ISO)-12 240-4 | N/A | N/A DIN-24 335 International Organization for Standardization (ISO)-12 240-4 International Organization for Standardization (ISO)-8139 | N/A | |||||
| Thread Direction | N/A Right Hand | |||||||||
| Weight | N/A | N/A 0.26 lb | N/A 5.28 lb | N/A | N/A | |||||
|
|
||||||||||