Item # |
Item Name |
Ball Width |
Bore Diameter |
Head Diameter |
Head Width |
|---|---|---|---|---|---|
| 04066203 | N/A INA (Schaeffler) 70 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 70 mm | Bore Diameter N/A 100 mm | Head Diameter N/A 230 mm | Head Width N/A 70 mm |
| 02291853 | N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 10 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 34 mm | Head Width N/A 8 mm |
| 02772249 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 28 mm | Bore Diameter N/A 40 mm | Head Diameter N/A 94 mm | Head Width N/A 35 mm |
| 04066237 | N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 31 mm | Bore Diameter N/A 25 mm | Head Diameter N/A 60 mm | Head Width N/A 22 mm |
| 04066206 | N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 20 mm | Bore Diameter N/A 25 mm | Head Diameter N/A 56 mm | Head Width N/A 23 mm |
| 03053167 | N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 22 mm | Bore Diameter N/A 30 mm | Head Diameter N/A 73 mm | Head Width N/A 19 mm |
| 02291105 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 28 mm | Bore Diameter N/A 40 mm | Head Diameter N/A 92 mm | Head Width N/A 23 mm |
| 04066263 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 14 mm | Bore Diameter N/A 17 mm | Head Diameter N/A 46 mm | Head Width N/A 11 mm |
| 03277391 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 25 mm | Bore Diameter N/A 35 mm | Head Diameter N/A 78 mm | Head Width N/A 30 mm |
| 04066205 | N/A INA (Schaeffler) 85 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 85 mm | Bore Diameter N/A 120 mm | Head Diameter N/A 340 mm | Head Width N/A 90 mm |
| 02291101 | N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 21 mm | Bore Diameter N/A 16 mm | Head Diameter N/A 42 mm | Head Width N/A 15 mm |
| 04066235 | N/A INA (Schaeffler) 23 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 23 mm | Bore Diameter N/A 18 mm | Head Diameter N/A 46 mm | Head Width N/A 16.5 mm |
| 04066266 | N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 22 mm | Bore Diameter N/A 30 mm | Head Diameter N/A 73 mm | Head Width N/A 19 mm |
| 02291855 | N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 20 mm | Bore Diameter N/A 25 mm | Head Diameter N/A 64 mm | Head Width N/A 17 mm |
| 02861963 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 14 mm | Bore Diameter N/A 10 mm | Head Diameter N/A 28 mm | Head Width N/A 10.5 mm |
| 04066230 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 14 mm | Bore Diameter N/A 10 mm | Head Diameter N/A 28 mm | Head Width N/A 10.5 mm |
| 00137130 | N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 32 mm | Bore Diameter N/A 32 mm | Head Diameter N/A 70 mm | Head Width N/A 27 mm |
| 04066234 | N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 21 mm | Bore Diameter N/A 16 mm | Head Diameter N/A 42 mm | Head Width N/A 15 mm |
| 04066262 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 12 mm | Bore Diameter N/A 15 mm | Head Diameter N/A 40 mm | Head Width N/A 10 mm |
| 02291850 | N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 8 mm | Bore Diameter N/A 8 mm | Head Diameter N/A 24 mm | Head Width N/A 6 mm |
| 03964303 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 16 mm | Bore Diameter N/A 12 mm | Head Diameter N/A 32 mm | Head Width N/A 12 mm |
| 04066238 | N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 37 mm | Bore Diameter N/A 30 mm | Head Diameter N/A 70 mm | Head Width N/A 25 mm |
| 02291854 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 14 mm | Bore Diameter N/A 17 mm | Head Diameter N/A 46 mm | Head Width N/A 11 mm |
| 00137137 | N/A INA (Schaeffler) 100 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 100 mm | Bore Diameter N/A 100 mm | Head Diameter N/A 210 mm | Head Width N/A 84 mm |
| 04066211 | N/A INA (Schaeffler) 49 Millimeter (mm) Ball Width Female Threaded Right Hand Rod End | Ball Width N/A 49 mm | Bore Diameter N/A 70 mm | Head Diameter N/A 154 mm | Head Width N/A 55 mm |