| Items |
04066045 INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End |
04066067 INA (Schaeffler) 22 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End |
04066043 INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End |
04066076 INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End |
02780719 INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End |
|||||
| Description | N/A GAKL8-PW Elges® Rod End | N/A GAL30-DO Elges® Rod End | N/A GAKL6-PB Elges® Rod End | N/A GAL8-DO Elges® Rod End | N/A GAKL12-PW Elges® Rod End | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A GAKL8-PW | N/A GAL30-DO | N/A GAKL6-PB | N/A GAL8-DO | N/A GAKL12-PW | |||||
| Ball Material | N/A Steel | |||||||||
| Ball Width | N/A 12 mm | N/A 22 mm | N/A 9 mm | N/A 8 mm | N/A 16 mm | |||||
| Bore Diameter | N/A 8 mm | N/A 30 mm | N/A 6 mm | N/A 8 mm | N/A 12 mm | |||||
| Head Diameter | N/A 10.3 mm | N/A 73 mm | N/A 20 mm | N/A 24 mm | N/A 15.4 mm | |||||
| Head Width | N/A 9 mm | N/A 19 mm | N/A 6.75 mm | N/A 6 mm | N/A 12 mm | |||||
| Housing Material | N/A Zinc-Plated Steel | |||||||||
| Length to Ball Center | N/A 42 mm | N/A 110 mm | N/A 36 mm | N/A 42 mm | N/A 54 mm | |||||
| Lubrication Type | N/A Maintenance Free/Self-Lubricating | N/A With Lubrication Fitting | N/A With Lubrication Fitting | N/A No Fitting | N/A Maintenance Free/Self-Lubricating | |||||
| Misalignment Angle | N/A 14 º | N/A 6 º | N/A 13 º | N/A 15 º | N/A 13 º | |||||
| Operating Temperature Range | N/A | |||||||||
| Race Material | N/A Bronze | N/A Steel | N/A Bronze | N/A Steel | N/A Bronze | |||||
| Radial Static Load Capacity | N/A 12900 N | N/A 119000 N | N/A 6920 N | N/A 12900 N | N/A 20800 N | |||||
| End Type | N/A Male Threaded | |||||||||
| Shank Thread Length | N/A 25 mm | N/A 65 mm | N/A 21 mm | N/A 22 mm | N/A 32 mm | |||||
| Shank Thread Size | N/A M8 | N/A M30 x 2 | N/A M6 | N/A M8 | N/A M12 | |||||
| Standards Met | N/A International Organization for Standardization (ISO)-12 240-4 | |||||||||
| Thread Direction | N/A Left Hand | |||||||||
| Weight | N/A | N/A | N/A | N/A | N/A 0.220 lb | |||||
|
|
||||||||||