COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE40-UK-2RS Elges® Spherical Plain Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE40-UK-2RS

Bearing Type

N/A Radial Bearing

Bore Diameter

N/A 40 mm

Closure Type

N/A Sealed

Inner Ring Material

N/A Chrome-Plated Steel

Inner Ring Width

N/A 28 mm

Lubrication Type

N/A Maintenance Free/Self-Lubricating

Misalignment Angle

N/A 7 º

Operating Temperature Range

N/A -30 to 130 ºC

Outer Ring Material

N/A Steel

Outer Ring Width

N/A 22 mm

Outside Diameter

N/A 62 mm

Race Material

N/A Polytetrafluoroethylene (PTFE) Composite

Radial Dynamic Load Capacity

N/A 277000 N

Radial Static Load Capacity

N/A 462000 N

Standards Met

N/A International Organization for Standardization (ISO)-12 240-1

Weight

N/A 0.79 lb