COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GE140-FO-2RS Elges® Spherical Plain
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GE140-FO-2RS

Bearing Type

N/A Radial Bearing

Bore Diameter

N/A 140 mm

Closure Type

N/A Sealed

Inner Ring Material

N/A Steel

Inner Ring Width

N/A 130 mm

Lubrication Type

N/A Requires Lubrication

Misalignment Angle

N/A 16 º

Operating Temperature Range

N/A -30 to 130 ºC

Outer Ring Material

N/A Steel

Outer Ring Width

N/A 80 mm

Outside Diameter

N/A 230 mm

Radial Dynamic Load Capacity

N/A 1370000 N

Radial Static Load Capacity

N/A 6800000 N

Weight

N/A 50.16 lb