Brands |
N/A Fibriloid® |
Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A 0382308 |
UPC Code |
N/A 637400371418 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 2100 lbf |
Bearing Material |
N/A Stainless Steel |
Bearing Type |
N/A Spherical |
Bore Diameter |
N/A 0.5 in |
Closure Type |
N/A Open |
Grade |
N/A Aerospace |
Inner Ring Material |
N/A Stainless Steel |
Inner Ring Width |
N/A 0.5000 in |
Liner Material |
N/A Polytetrafluoroethylene (PTFE) |
Lubrication Type |
N/A Self-Lubricating |
Maximum PV Value Dry (psi x fpm) |
N/A 50000 |
Misalignment Angle |
N/A 8 º |
Operating Temperature Range |
N/A -65 to 325 ºF |
Outer Ring Material |
N/A CRES 17-4PH, AMS 5643, HRC 28 min. |
Outer Ring Width |
N/A 0.39 in |
Outside Diameter |
N/A 1 in |
Overall Width |
N/A 0.5000 in |
Race Material |
N/A Stainless Steel |
Radial Dynamic Load Capacity |
N/A 10400 lbf |
Radial Static Load Capacity |
N/A 17900 lbf |
Standards Met |
N/A Military Specification (MS14101) Military Specification (MS14109) Society of Automotive Engineers (SAE-AS81820) |
Weight |
N/A 0.07 lb |
Applications |
N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines |
Features & Benefits |
N/A
|