Item # |
Item Name |
Axial Static Load Capacity |
Inner Ring Width |
Maximum PV Value Dry (psi x fpm) |
Overall Width |
|---|---|---|---|---|---|
| 01630386 | N/A RBC® Fibriloid® 0.31 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 700 lbf | Inner Ring Width N/A 0.3750 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.3750 in |
| 01636784 | N/A RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 12160 lbf | Inner Ring Width N/A 1.0000 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 1.0000 in |
| 02493446 | N/A RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 430 lbf | Inner Ring Width N/A 0.343 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.343 in |
| 02727724 | N/A RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 2100 lbf | Inner Ring Width N/A 0.5000 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.5000 in |
| 02751845 | N/A RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 19300 lbf | Inner Ring Width N/A 1.3750 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 1.3750 in |
| 02786501 | N/A RBC® Fibriloid® 1 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 19300 lbf | Inner Ring Width N/A 1.3750 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 1.3750 in |
| 03301350 | N/A RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 4970 lbf | Inner Ring Width N/A 0.625 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.6250 in |
| 03429842 | N/A RBC® Fibriloid® 0.19 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 1770 lbf | Inner Ring Width N/A 0.437 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.4370 in |
| 03542747 | N/A RBC® Fibriloid® 0.88 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 10800 lbf | Inner Ring Width N/A 0.8750 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.8750 in |
| 04246532 | N/A RBC® Fibriloid® 0.63 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 6130 lbf | Inner Ring Width N/A 0.7500 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.7500 in |
| 04474467 | N/A RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 430 lbf | Inner Ring Width N/A 0.343 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.3430 in |
| 04474468 | N/A RBC® Fibriloid® 0.19 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 150 lbf | Inner Ring Width N/A 0.281 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.2810 in |
| 04546586 | N/A RBC® Fibriloid® 0.38 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 1100 lbf | Inner Ring Width N/A 0.406 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.4060 in |
| 04546587 | N/A RBC® Fibriloid® 0.75 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 6750 lbf | Inner Ring Width N/A 0.7500 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.7500 in |
| 04546588 | N/A RBC® Fibriloid® 0.44 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 1400 lbf | Inner Ring Width N/A 0.437 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.4370 in |
| 04552654 | N/A RBC® Fibriloid® 0.75 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 7730 lbf | Inner Ring Width N/A 0.8750 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.875 in |
| 04552655 | N/A RBC® Fibriloid® 0.5 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 4970 lbf | Inner Ring Width N/A 0.625 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.625 in |
| 04552656 | N/A RBC® Fibriloid® 0.56 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 3680 lbf | Inner Ring Width N/A 0.5620 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.562 in |
| 04552657 | N/A RBC® Fibriloid® 0.75 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 7730 lbf | Inner Ring Width N/A 0.8750 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.875 in |
| 04552659 | N/A RBC® Fibriloid® 0.63 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 4720 lbf | Inner Ring Width N/A 0.625 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.6250 in |
| 04552660 | N/A RBC® Fibriloid® 0.31 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 700 lbf | Inner Ring Width N/A 0.3750 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.375 in |
| 04552661 | N/A RBC® Fibriloid® 0.19 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 150 lbf | Inner Ring Width N/A 0.281 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.2810 in |
| 05209208 | N/A RBC® Fibriloid® 0.25 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 1770 lbf | Inner Ring Width N/A 0.437 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.4370 in |
| 05555639 | N/A RBC® Fibriloid® 0.75 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 6750 lbf | Inner Ring Width N/A 0.7500 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.7500 in |
| 05729938 | N/A RBC® Fibriloid® 0.88 Inch (in) Bore Diameter Airframe Spherical Plain Bearing | Axial Static Load Capacity N/A 10800 lbf | Inner Ring Width N/A 0.8750 in | Maximum PV Value Dry (psi x fpm) N/A 50000 | Overall Width N/A 0.8750 in |