COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure

Specifications

Brands

N/A Fibriloid®

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A 0382605

UPC Code

N/A 637400089085

Prop 65

N/A Yes

Axial Static Load Capacity

N/A 1640 lbf

Bearing Material

N/A Stainless Steel

Bearing Type

N/A Spherical

Bore Diameter

N/A 0.31 in

Bore Type

N/A Round

Closure Type

N/A Open

Housing Material

N/A CRES 17-4PH, AMS 5643, HRC 28 min.

Inner Ring Width

N/A 0.437 in

Liner Material

N/A Polytetrafluoroethylene (PTFE)

Lubrication Type

N/A Self-Lubricating

Maximum PV Value Dry (psi x fpm)

N/A 50000

Misalignment Angle

N/A 14 º

Operating Temperature Range

N/A -65 to 325 ºF

Outer Ring Material

N/A CRES 17-4PH, AMS 5643, HRC 28 min.

Outer Ring Width

N/A 0.317 in

Outside Diameter

N/A 0.69 in

Overall Width

N/A 0.4370 in

Race Material

N/A Polytetrafluoroethylene (PTFE)

Radial Dynamic Load Capacity

N/A 6050 lbf

Radial Static Load Capacity

N/A 9400 lbf

Standards Met

N/A Military Specification (MS14101) Military Specification (MS14139) Society of Automotive Engineers (SAE-AS81820)

Weight

N/A 0.031 lb

Applications

Applications

N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines

Features & Benefits

Features & Benefits

N/A
  • The outer ring is swaged over the ball to provide maximum race to ball conformity
  • Grooved outer race for staking the bearing in the housing
  • Swaged self-lubricating bearing allow for misalignment and high load carrying capacity
  • This bearing is not intended for use in any aerospace application