Brands |
N/A Fibriloid® |
Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A 0382607 |
UPC Code |
N/A 637400371524 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 3650 lbf |
Bearing Material |
N/A Stainless Steel |
Bearing Type |
N/A Spherical |
Bore Diameter |
N/A 0.44 in |
Closure Type |
N/A Open |
Grade |
N/A Aerospace |
Inner Ring Width |
N/A 0.5620 in |
Liner Material |
N/A Polytetrafluoroethylene (PTFE) |
Lubrication Type |
N/A Self-Lubricating |
Maximum PV Value Dry (psi x fpm) |
N/A 50000 |
Misalignment Angle |
N/A 10 º |
Operating Temperature Range |
N/A -65 to 325 ºF |
Outer Ring Material |
N/A CRES 17-4PH, AMS 5643, HRC 28 min. |
Outer Ring Width |
N/A 0.442 in |
Outside Diameter |
N/A 0.94 in |
Overall Width |
N/A 0.5620 in |
Radial Dynamic Load Capacity |
N/A 11750 lbf |
Radial Static Load Capacity |
N/A 20700 lbf |
Standards Met |
N/A Military Specification (MS14101) Military Specification (MS14141) Society of Automotive Engineers (SAE-AS81820) |
Weight |
N/A 0.08 lb |
Applications |
N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines |
Features & Benefits |
N/A
|