COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GIKR8-PB Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GIKR8-PB

Ball Material

N/A Steel

Ball Width

N/A 12 mm

Bore Diameter

N/A 8 mm

Grade

N/A Precision

Head Diameter

N/A 24 mm

Head Width

N/A 9 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 36 mm

Lubrication Type

N/A With Lubrication Fitting

Misalignment Angle

N/A 14 º

Race Material

N/A Bronze

Radial Static Load Capacity

N/A 13100 N

End Type

N/A Female Threaded

Shank Thread Length

N/A 16 mm

Shank Thread Size

N/A M8 x 1.25

Standards Met

N/A International Organization for Standardization (ISO)-12 240-4

Thread Direction

N/A Right Hand

Weight

N/A 0.12 lb