COMPANY HEADER
Print Back
Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller (00088606)
Unit of Measure
Items Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller (00088606)
00088606
Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller
Osborn Load Runners 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088610)
00088610
Osborn Load Runners 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller
Osborn Load Runners 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088612)
00088612
Osborn Load Runners 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller
Osborn Load Runners 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller (00088604)
00088604
Osborn Load Runners 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller
Osborn Load Runners 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088602)
00088602
Osborn Load Runners 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller
Description N/A FLRY-3-1/2 Idler Roller N/A FLRY-5 Idler Roller N/A FLRY-6 Idler Roller N/A FLRY-3-1/4 Idler Roller N/A FLRY-3 Idler Roller
Supplier Name N/A Osborn Load Runners
Manufacturer Part Number N/A FLRY-3-1/2 N/A FLRY-5 N/A FLRY-6 N/A FLRY-3-1/4 N/A FLRY-3
Axial Static Load Capacity N/A 13100 lb N/A 32500 lb N/A 33100 lb N/A 12000 lb N/A 12000 lb
Bearing Element N/A Tapered Rollers
Bore Diameter N/A 1.1250 in N/A 1.7500 in N/A 2.2500 in N/A 3.2500 in N/A 1.0000 in
Closure Type N/A
Finish/Coating N/A Uncoated
Flange Diameter N/A 4.4375 in N/A 5.9375 in N/A 6.9375 in N/A 4.1875 in N/A 3.9375 in
Flange Thickness N/A 0.5938 in N/A 0.7188 in N/A 0.7180 in N/A 0.5938 in N/A 0.5938 in
Lubrication Hole Location N/A None
Operating Temperature [Max] N/A 250 ºF
Operating Temperature Range N/A
Radial Dynamic Load Capacity N/A 17590 lb N/A 33290 lb N/A 35840 lb N/A 14270 lb N/A 14270 lb
Radial Static Load Capacity N/A 27200 lb N/A 51900 lb N/A 56400 lb N/A 20000 lb N/A 20000 lb
Roller Diameter N/A 3.5000 in N/A 5.0000 in N/A 6.0000 in N/A 3.2500 in N/A 3.0000 in
Roller Material N/A Stainless Steel
Roller Shape N/A Single Flanged
Roller Width N/A 2.0625 in N/A 2.8750 in N/A 3.3750 in N/A 1.8125 in N/A 1.8125 in
Weight N/A 5.20 lb N/A 12.90 lb N/A 21.4 lb N/A N/A 3.500 lb
Features & Benefits N/A N/A N/A N/A N/A
  • Widely used in steel mills and foundries for material and process conveying
  • They perform under conditions of heavy loads, high heat and an abrasive environment
  • Many steel mill original equipment manufacturers specify Load Runners in their machines
  • These large pieces of capital equipment are in use in facilities around the globe