COMPANY HEADER
Print Back
INA (Schaeffler) Male Threaded Left Hand Rod Ends
Unit of Measure
Items INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End (04066045)
04066045
INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End
INA (Schaeffler) 22 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End (04066067)
04066067
INA (Schaeffler) 22 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End
INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End (04066043)
04066043
INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End
INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End (04066076)
04066076
INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End
INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End (02780719)
02780719
INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End
Description N/A GAKL8-PW Elges® Rod End N/A GAL30-DO Elges® Rod End N/A GAKL6-PB Elges® Rod End N/A GAL8-DO Elges® Rod End N/A GAKL12-PW Elges® Rod End
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A GAKL8-PW N/A GAL30-DO N/A GAKL6-PB N/A GAL8-DO N/A GAKL12-PW
Ball Material N/A Steel
Ball Width N/A 12 mm N/A 22 mm N/A 9 mm N/A 8 mm N/A 16 mm
Bore Diameter N/A 8 mm N/A 30 mm N/A 6 mm N/A 8 mm N/A 12 mm
Head Diameter N/A 10.3 mm N/A 73 mm N/A 20 mm N/A 24 mm N/A 15.4 mm
Head Width N/A 9 mm N/A 19 mm N/A 6.75 mm N/A 6 mm N/A 12 mm
Housing Material N/A Zinc-Plated Steel
Length to Ball Center N/A 42 mm N/A 110 mm N/A 36 mm N/A 42 mm N/A 54 mm
Lubrication Type N/A Maintenance Free/Self-Lubricating N/A With Lubrication Fitting N/A With Lubrication Fitting N/A No Fitting N/A Maintenance Free/Self-Lubricating
Misalignment Angle N/A 14 º N/A 6 º N/A 13 º N/A 15 º N/A 13 º
Operating Temperature Range N/A
Race Material N/A Bronze N/A Steel N/A Bronze N/A Steel N/A Bronze
Radial Static Load Capacity N/A 12900 N N/A 119000 N N/A 6920 N N/A 12900 N N/A 20800 N
End Type N/A Male Threaded
Shank Thread Length N/A 25 mm N/A 65 mm N/A 21 mm N/A 22 mm N/A 32 mm
Shank Thread Size N/A M8 N/A M30 x 2 N/A M6 N/A M8 N/A M12
Standards Met N/A International Organization for Standardization (ISO)-12 240-4
Thread Direction N/A Left Hand
Weight N/A N/A N/A N/A N/A 0.220 lb