COMPANY HEADER
Print Back
LA041209 Standard Mount Lube Alignment 1/4
Unit of Measure

Specifications

Brands

N/A Lube-Align®

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905099618

Manufacturer Part Number

N/A LA041209

Base to Bore Centerline

N/A 0.5625 in

Bearing Material

N/A Society of Automotive Engineers (SAE) 841 Bronze

Bolt Center-to-Center Length

N/A 1.7500 in

Bolt Hole Diameter

N/A 9/32 in

Bore Diameter

N/A 0.2520 in

Bore Type

N/A Round

Housing Construction

N/A Solid

Housing Material

N/A Aluminum

Lubrication Type

N/A Self-Lubricating

Mounting

N/A Two-Bolt Base

Operating Temperature Range

N/A 10 to 220 ºF

Overall Height

N/A 1.1250 in

Overall Length

N/A 2.2500 in

Overall Width

N/A 0.5938 in

Series

N/A LA

Standards Met

N/A American Society for Testing and Materials (ASTM) B438 Grade 1 Type II CT-0010-R CT-1000-K26 Meets USDA H-1 MIL-B-5687C Type I Comp. A MIL-B-5687D Type I Grade 1 MIL-C-50709 Grade 1 Type II Restriction of Hazardous Substances (RoHS)

Features & Benefits

Features & Benefits

N/A
  • The unique, patented Lube-Align® bearing products are made of self-lubricating, self-aligning SAE 841 bronze bearings permanently cast inside a 'fast mount' aluminum housing.
  • Here's how Lube-Align® bearings effect 4-way savings for OEM and maintenance engineers
  • Self-Alignment
  • A special casting technique which locks the bearing inside the aluminum housing, yet allows sufficient freedom of movement to enable the bearing to position itself to line up with greatly varying shaft directions.
  • This self-aligning feature saves by eliminating the costly hand labor normally required to align conventional bearings with shafts.
  • Self-Lubricating
  • The powdered metal bronze bearings used in Lube-Align® products are actually 18% oil-impregnated.
  • In action, the oil literally rises to the surface to create a smooth, hydraulic cushion for the shaft which prolongs both bearings and shaft life.
  • Lube-Align® bearings save by eliminating the need for additional lubrication for the prolonged life of the bearing.
  • Fast Installation
  • Lube-Align® bearings are made in more than 115 standard sizes ranging from I.D. 1/8" to 2" for bearings and O.D. 3/4" to 3-1/2" for the aluminum housings.
  • All of the bearings are equipped with exclusive ' fast mount' aluminum housings which save by keeping installation time and costs at an absolute minimum.
  • Low Unit Cost Savings
  • Devised and built on equipment which mass-produces Lube-Align® bearings.
  • Mass-production capacity combined with the increasing demand for Lube-Align® bearings keeps unit costs in quantities at a consistently economical level.