Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GE100-DO |
Bearing Type |
N/A Radial Bearing |
Bore Diameter |
N/A 100 mm |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 70 mm |
Lubrication Type |
N/A Requires Lubrication |
Misalignment Angle |
N/A 7 º |
Operating Temperature Range |
N/A -60 to 200 ºC |
Outer Ring Material |
N/A Stainless Steel |
Outer Ring Width |
N/A 55 mm |
Outside Diameter |
N/A 150 mm |
Radial Dynamic Load Capacity |
N/A 610000 N |
Radial Static Load Capacity |
N/A 3050000 N |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-1 |
Weight |
N/A 11.54 lb |