Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GE60-FO-2RS |
Bearing Type |
N/A Radial Bearing |
Bore Diameter |
N/A 60 mm |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Chrome-Plated Steel |
Inner Ring Width |
N/A 63 mm |
Lubrication Type |
N/A Requires Lubrication |
Misalignment Angle |
N/A 17 º |
Operating Temperature Range |
N/A -30 to 130 ºC |
Outer Ring Material |
N/A Chrome Steel |
Outer Ring Width |
N/A 40 mm |
Outside Diameter |
N/A 105 mm |
Radial Dynamic Load Capacity |
N/A 315000 N |
Radial Static Load Capacity |
N/A 1560000 N |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-1 |
Weight |
N/A 5.46 lb |