Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GE10-PB |
Bearing Type |
N/A Radial Bearing |
Bore Diameter |
N/A 10 mm |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 14 mm |
Lubrication Type |
N/A Requires Lubrication |
Misalignment Angle |
N/A 13 º |
Operating Temperature Range |
N/A -60 to 250 ºC |
Outer Ring Material |
N/A Bronze |
Outer Ring Width |
N/A 10.5 mm |
Outside Diameter |
N/A 22 mm |
Radial Dynamic Load Capacity |
N/A 10000 N |
Radial Static Load Capacity |
N/A 25000 N |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-1 |