Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GIHNRK40-LO |
Ball Material |
N/A Steel |
Ball Width |
N/A 40 mm |
Bore Diameter |
N/A 40 mm |
Head Diameter |
N/A 89 mm |
Head Width |
N/A 32 mm |
Housing Material |
N/A Steel |
Length to Ball Center |
N/A 97 mm |
Lubrication Type |
N/A With Lubrication Fitting |
Misalignment Angle |
N/A 4 º |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 175000 N |
End Type |
N/A Female Threaded |
Shank Thread Length |
N/A 46 mm |
Shank Thread Size |
N/A M33 x 2 |
Standards Met |
N/A DIN-24 338 International Organization for Standardization (ISO)-6982 |
Thread Direction |
N/A Right Hand |
Weight |
N/A 5.28 lb |