Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GIHRK30-DO |
Ball Width |
N/A 28 mm |
Bore Diameter |
N/A 30 mm |
Head Diameter |
N/A 64 mm |
Head Width |
N/A 22 mm |
Length to Ball Center |
N/A 60 mm |
Lubrication Type |
N/A With Lubrication Fitting |
Misalignment Angle |
N/A 6 º |
Radial Static Load Capacity |
N/A 96700 N |
End Type |
N/A Female Threaded |
Shank Thread Length |
N/A 23 mm |
Shank Thread Size |
N/A M8 x 25 |
Thread Direction |
N/A Right Hand |
Weight |
N/A 1.95 lb |