Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 02416156 | N/A RBC® RBY Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.3125 in | N/A 9400 rpm | N/A 1.0000 in | N/A 0.625 in |
| 02416157 | N/A RBC® RBY Series 0.3125 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.3125 in | N/A 9400 rpm | N/A 1.1250 in | N/A 0.625 in |
| 06926175 | N/A RBC® RBY Series 2.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 2.2500 in | N/A 1500 rpm | N/A 6.0000 in | N/A 3.25 in |
| 06926177 | N/A RBC® RBY Series 1.2500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1.2500 in | N/A 2600 rpm | N/A 4.0000 in | N/A 2.2500 in |
| 06926204 | N/A RBC® RBY Series 1.1250 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1.1250 in | N/A 2900 rpm | N/A 3.5000 in | N/A 2.0000 in |
| 06926207 | N/A RBC® RBY Series 1.0000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 1.0000 in | N/A 3100 rpm | N/A 3.0000 in | N/A 1.7500 in |
| 06926209 | N/A RBC® RBY Series 0.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.7500 in | N/A 3700 rpm | N/A 2.7500 in | N/A 1.5000 in |
| 06926210 | N/A RBC® RBY Series 0.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.7500 in | N/A 3700 rpm | N/A 2.5000 in | N/A 1.5000 in |
| 06926211 | N/A RBC® RBY Series 0.6250 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.6250 in | N/A 4100 rpm | N/A 2.2500 in | N/A 1.2500 in |
| 06926213 | N/A RBC® RBY Series 0.6250 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.6250 in | N/A 4100 rpm | N/A 2.0000 in | N/A 1.2500 in |
| 06926261 | N/A RBC® RBY Series 0.5000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.5000 in | N/A 4700 rpm | N/A 1.8750 in | N/A 1 in |
| 06926267 | N/A RBC® RBY Series 0.5000 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.5000 in | N/A 4700 rpm | N/A 1.7500 in | N/A 1 in |
| 06926276 | N/A RBC® RBY Series 0.4375 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.4375 in | N/A 6200 rpm | N/A 1.5000 in | N/A 0.875 in |
| 06926280 | N/A RBC® RBY Series 0.3750 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.3750 in | N/A 7500 rpm | N/A 1.3750 in | N/A 0.7500 in |
| 06926287 | N/A RBC® RBY Series 0.3750 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 0.3750 in | N/A 7500 rpm | N/A 1.2500 in | N/A 0.7500 in |
| 06929897 | N/A RBC® RBY Series 2.7500 Inch (in) Bore Diameter Cylindrical Yoke Roller | N/A 2.7500 in | N/A 1200 rpm | N/A 7.0000 in | N/A 3.75 in |