COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09362958 N/A PCI Procal Inc. MFTRE Series 40 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 40 mm N/A 18 mm
09362959 N/A PCI Procal Inc. MFTRE Series 47 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 47 mm N/A 20 mm
09362960 N/A PCI Procal Inc. MFTRE Series 50 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 50 mm N/A 16 mm
09362961 N/A PCI Procal Inc. MFTRE Series 52 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 52 mm N/A 20 mm
09362962 N/A PCI Procal Inc. MFTRE Series 62 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 62 mm N/A 24 mm
09362963 N/A PCI Procal Inc. MFTRE Series 62 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 62 mm N/A 24 mm
09362964 N/A PCI Procal Inc. MFTRE Series 72 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 72 mm N/A 20 mm
09362965 N/A PCI Procal Inc. MFTRE Series 76 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 76 mm N/A 24 mm
09362966 N/A PCI Procal Inc. MFTRE Series 80 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 80 mm N/A 24 mm
09362967 N/A PCI Procal Inc. MFTRE Series 85 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 85 mm N/A 24 mm
09362968 N/A PCI Procal Inc. MFTRE Series 90 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A N/A N/A 90 mm N/A 24 mm
09395274 N/A PCI Procal Inc. NFTR Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.3750 in N/A 0.2200 in N/A 1.0000 in N/A 0.4370 in
09395275 N/A PCI Procal Inc. NFTR Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5000 in N/A 0.2200 in N/A 1.1250 in N/A 0.4370 in
09395276 N/A PCI Procal Inc. NFTR Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5630 in N/A 0.2200 in N/A 1.2500 in N/A 0.5000 in
09395277 N/A PCI Procal Inc. NFTR Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.6880 in N/A 0.2200 in N/A 1.3750 in N/A 0.5000 in
09395278 N/A PCI Procal Inc. NFTR Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.0000 in N/A 0.3400 in N/A 1.5000 in N/A 0.5000 in
09395279 N/A PCI Procal Inc. NFTR Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.4370 in N/A 0.3400 in N/A 1.7500 in N/A 0.7500 in
09395280 N/A PCI Procal Inc. NFTR Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.6870 in N/A 0.5900 in N/A 2.0000 in N/A 0.8750 in
09395281 N/A PCI Procal Inc. NFTR Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.6870 in N/A 0.5900 in N/A 2.0000 in N/A 0.8750 in
09395282 N/A PCI Procal Inc. NFTR Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.9370 in N/A 0.5900 in N/A 2.2500 in N/A 0.8750 in
09395283 N/A PCI Procal Inc. NFTR Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4370 in N/A 0.5900 in N/A 2.7500 in N/A 1.0000 in
09395284 N/A PCI Procal Inc. NFTR Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.2500 in
09395285 N/A PCI Procal Inc. NFTR Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.2500 in
09395286 N/A PCI Procal Inc. NFTR Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09362721 N/A PCI Procal Inc. NFTRE Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.0000 in N/A 0.4370 in
Unit of Measure
« 11 12 13 14 15 »