COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

00088501 N/A PCI Procal Inc. FTR Series 7.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 7.9375 in N/A 0.7180 in N/A 7.0000 in N/A 2.5000 in
00088464 N/A PCI Procal Inc. FTRE Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.9375 in N/A 0.5930 in N/A 3.0000 in N/A 1.2500 in
02171193 N/A PCI Procal Inc. FTRE Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5000 in N/A 0.2190 in N/A 1.1250 in N/A 0.4370 in
00088459 N/A PCI Procal Inc. FTRE Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4375 in N/A 0.5930 in N/A 2.7500 in N/A 1.0000 in
01370829 N/A PCI Procal Inc. CIRE Series 4.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.5625 in N/A 1.7490 in
00088447 N/A PCI Procal Inc. FTR Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.9375 in N/A 0.5930 in N/A 2.2500 in N/A 0.8750 in
01370827 N/A PCI Procal Inc. CIRE Series 3.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5625 in N/A 0.3750 in
00088409 N/A PCI Procal Inc. CIR Series 4.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.5625 in N/A 1.0000 in
00088485 N/A PCI Procal Inc. FTR Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.4375 in N/A 0.5930 in N/A 4.5000 in N/A 1.2500 in
02171188 N/A PCI Procal Inc. FTR Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.3750 in N/A 0.2190 in N/A 1.0000 in N/A 0.4375 in
00088429 N/A PCI Procal Inc. FTR Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.1875 in N/A 0.3430 in N/A 1.5000 in N/A 0.6250 in
00088489 N/A PCI Procal Inc. FTR Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.9375 in N/A 0.7180 in N/A 5.0000 in N/A 2.0000 in
00088410 N/A PCI Procal Inc. CIR Series 4.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.5625 in N/A 0.2500 in
00088490 N/A PCI Procal Inc. FTR Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.6875 in N/A 0.5930 in N/A 2.0000 in N/A 0.8750 in
00088442 N/A PCI Procal Inc. FTR Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.6875 in N/A 0.5930 in N/A 2.0000 in N/A 0.8750 in
00088506 N/A PCI Procal Inc. FTR Series 10.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 10.9400 in N/A 0.7200 in N/A 10.0000 in N/A 2.5000 in
01370824 N/A PCI Procal Inc. CIRE Series 2.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5625 in N/A 0.8750 in
02171194 N/A PCI Procal Inc. FTRE Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5625 in N/A 0.2190 in N/A 1.2500 in N/A 0.5000 in
00088477 N/A PCI Procal Inc. FTR Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9375 in N/A 0.5930 in N/A 4.0000 in N/A 1.2500 in
00088439 N/A PCI Procal Inc. FTRE Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.4375 in N/A 0.3430 in N/A 1.7500 in N/A 1.0000 in
00088474 N/A PCI Procal Inc. FTRE Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4375 in N/A 0.5930 in N/A 3.5000 in N/A 1.8125 in
02171192 N/A PCI Procal Inc. FTRE Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.3750 in N/A 0.2190 in N/A 1.0000 in N/A 0.4370 in
02171189 N/A PCI Procal Inc. FTR Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5000 in N/A 0.2190 in N/A 1.1250 in N/A 0.4375 in
00088411 N/A PCI Procal Inc. CIR Series 5.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 5.5625 in N/A 1.2500 in
01370828 N/A PCI Procal Inc. CIRE Series 4.5625 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.5625 in N/A 0.3750 in
Unit of Measure
 1 2 3 4 5 »