COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09395244 N/A PCI Procal Inc. FTR-SS Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.2500 in
09395246 N/A PCI Procal Inc. FTR-SS Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09395248 N/A PCI Procal Inc. FTR-SS Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.4370 in N/A 0.5900 in N/A 4.5000 in N/A 1.2500 in
09395250 N/A PCI Procal Inc. FFTR-SS Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.3750 in N/A 0.2200 in N/A 1.0000 in N/A 0.4370 in
09395251 N/A PCI Procal Inc. FFTR-SS Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5000 in N/A 0.2200 in N/A 1.1250 in N/A 0.4370 in
09395252 N/A PCI Procal Inc. FFTR-SS Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.5630 in N/A 0.2200 in N/A 1.2500 in N/A 0.5000 in
09395253 N/A PCI Procal Inc. FFTR-SS Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.6880 in N/A 0.2200 in N/A 1.3750 in N/A 0.5000 in
09395262 N/A PCI Procal Inc. FFTR-SS Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.2500 in
09395287 N/A PCI Procal Inc. NFFTR Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 1.3750 in N/A 0.2200 in N/A 1.0000 in N/A 0.4370 in
09395301 N/A PCI Procal Inc. NFFTR Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 1.2500 in
09395327 N/A PCI Procal Inc. FTR Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4370 in N/A 0.5900 in N/A 2.7500 in N/A 1.0000 in
09395328 N/A PCI Procal Inc. FTR Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09395330 N/A PCI Procal Inc. FTR-R Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 2.6870 in N/A 0.5900 in N/A 2.0000 in N/A 0.8750 in
09395340 N/A PCI Procal Inc. MFTR Series 35 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 46 mm N/A 14 mm N/A 35 mm N/A 16 mm
09395342 N/A PCI Procal Inc. MFTR Series 50 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 68 mm N/A 14 mm N/A 50 mm N/A 16 mm
09395346 N/A PCI Procal Inc. MFTR Series 80 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 102 mm N/A 14 mm N/A 80 mm N/A 30 mm
09395347 N/A PCI Procal Inc. MFTR Series 85 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 107 mm N/A 14 mm N/A 85 mm N/A 30 mm
09395348 N/A PCI Procal Inc. MFTR Series 90 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 112 mm N/A 14 mm N/A 90 mm N/A 30 mm
09395349 N/A PCI Procal Inc. MFTR Series 100 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 125 mm N/A 14 mm N/A 100 mm N/A 30 mm
09395350 N/A PCI Procal Inc. MFTR Series 100 Millimeter (mm) Roller Diameter Flanged Cam Follower N/A 125 mm N/A 14 mm N/A 100 mm N/A 30 mm
09395354 N/A PCI Procal Inc. FFTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.1870 in N/A 0.5900 in N/A 2.5000 in N/A 1.0000 in
09395355 N/A PCI Procal Inc. FFTR Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.4370 in N/A 0.5900 in N/A 2.7500 in N/A 1.0000 in
09395356 N/A PCI Procal Inc. FFTR Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.2500 in
09395357 N/A PCI Procal Inc. FFTR Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09395358 N/A PCI Procal Inc. FFTR Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 1.2500 in
Unit of Measure
 1 2 3 4 5 »