COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09395263 N/A PCI Procal Inc. FFTR-SS Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.2500 in
09395374 N/A PCI Procal Inc. FFTR-R Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.2500 in
09395375 N/A PCI Procal Inc. FFTR-R Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.2500 in
09395265 N/A PCI Procal Inc. FFTR-SS Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.2500 in
09395376 N/A PCI Procal Inc. FFTR-R Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09395377 N/A PCI Procal Inc. FFTR-R Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09395267 N/A PCI Procal Inc. FFTR-SS Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 1.2500 in
09395378 N/A PCI Procal Inc. FFTR-R Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 1.2500 in
09395379 N/A PCI Procal Inc. FFTR-R Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 1.2500 in
09395269 N/A PCI Procal Inc. FFTR-SS Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 1.2500 in
09395380 N/A PCI Procal Inc. FFTR-R Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.4370 in N/A 0.5900 in N/A 4.5000 in N/A 1.2500 in
09395270 N/A PCI Procal Inc. FFTR-SS Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.4370 in N/A 0.5900 in N/A 4.5000 in N/A 1.2500 in
09395381 N/A PCI Procal Inc. FFTR-R Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.7500 in N/A 0.5900 in N/A 4.7500 in N/A 1.2500 in
09395271 N/A PCI Procal Inc. FFTR-SS Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.7500 in N/A 0.5900 in N/A 4.7500 in N/A 1.2500 in
09395382 N/A PCI Procal Inc. FFTR-R Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.9370 in N/A 0.7200 in N/A 5.0000 in N/A 2.0000 in
09395272 N/A PCI Procal Inc. FFTR-SS Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.9370 in N/A 0.7200 in N/A 5.0000 in N/A 2.0000 in
09395383 N/A PCI Procal Inc. FFTR-R Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 6.9370 in N/A 0.7200 in N/A 6.0000 in N/A 2.5000 in
09395384 N/A PCI Procal Inc. FFTR-R Series 7.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 7.9370 in N/A 0.7200 in N/A 7.0000 in N/A 2.5000 in
09363026 N/A PCI Procal Inc. FFTRE-HT Series 0.7810 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 0.7810 in N/A 0.4370 in
07147377 N/A PCI Procal Inc. FFTRE Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.1250 in N/A 0.4370 in
09363027 N/A PCI Procal Inc. FFTRE-HT Series 0.7810 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 0.7810 in N/A 0.4370 in
09363028 N/A PCI Procal Inc. FFTRE-HT Series 0.8400 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 0.8400 in N/A 0.5000 in
09363029 N/A PCI Procal Inc. FFTRE-HT Series 0.8400 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 0.8400 in N/A 0.5000 in
09363030 N/A PCI Procal Inc. FFTRE-HT Series 1.1900 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.1900 in N/A 0.6250 in
09362985 N/A PCI Procal Inc. FFTRE-R Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
Unit of Measure
« 6 7 8 9 10 »