COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09362992 N/A PCI Procal Inc. FFTRE-R Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362993 N/A PCI Procal Inc. FFTRE-R Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
09362994 N/A PCI Procal Inc. FFTRE-R Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09362995 N/A PCI Procal Inc. FFTRE-R Series 3.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.5000 in N/A 1.2500 in
09362996 N/A PCI Procal Inc. FFTRE-R Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
09362997 N/A PCI Procal Inc. FFTRE-R Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.0000 in N/A 1.2500 in
09362998 N/A PCI Procal Inc. FFTRE-R Series 4.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.5000 in N/A 1.2500 in
09362999 N/A PCI Procal Inc. FFTRE-R Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 4.7500 in N/A 1.2500 in
09363000 N/A PCI Procal Inc. FFTRE-R Series 5.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 5.0000 in N/A 2.0000 in
09363001 N/A PCI Procal Inc. FFTRE-R Series 6.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 6.0000 in N/A 2.5000 in
09363002 N/A PCI Procal Inc. FFTRE-SS Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.0000 in N/A 0.4370 in
09363003 N/A PCI Procal Inc. FFTRE-SS Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.1250 in N/A 0.4370 in
09363004 N/A PCI Procal Inc. FFTRE-SS Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.2500 in N/A 0.5000 in
09363005 N/A PCI Procal Inc. FFTRE-SS Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.3750 in N/A 0.5000 in
09363006 N/A PCI Procal Inc. FFTRE-SS Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.6250 in
09363007 N/A PCI Procal Inc. FFTRE-SS Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.7500 in N/A 0.7500 in
09363008 N/A PCI Procal Inc. FFTRE-SS Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
09363009 N/A PCI Procal Inc. FFTRE-SS Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.2500 in N/A 0.8750 in
09363010 N/A PCI Procal Inc. FFTRE-SS Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09363011 N/A PCI Procal Inc. FFTRE-SS Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.5000 in N/A 1.0000 in
09363012 N/A PCI Procal Inc. FFTRE-SS Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09363013 N/A PCI Procal Inc. FFTRE-SS Series 2.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.7500 in N/A 1.0000 in
09363014 N/A PCI Procal Inc. FFTRE-SS Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09363015 N/A PCI Procal Inc. FFTRE-SS Series 3.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.0000 in N/A 1.2500 in
09363016 N/A PCI Procal Inc. FFTRE-SS Series 3.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 3.2500 in N/A 1.2500 in
Unit of Measure
« 11 12 13 14 15 »