COMPANY HEADER
Print Back
PCI Procal Inc. FTR Series 2.5000 Inch (in) Roller Diameter Flanged Cam Follower (00088452)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Stud Diameter

09395247 N/A PCI Procal Inc. FTR-SS Series 4.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 1.2500 in
09395249 N/A PCI Procal Inc. FTR-SS Series 4.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A 5.7500 in N/A 0.5900 in N/A 4.7500 in N/A 1.2500 in
09362939 N/A PCI Procal Inc. FTRE-HT Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.0000 in N/A 0.4370 in
02772023 N/A PCI Procal Inc. FTRE-R Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.0000 in N/A 0.4370 in
07147433 N/A PCI Procal Inc. FTRE-SS Series 1.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.0000 in N/A 0.4370 in
09362940 N/A PCI Procal Inc. FTRE-HT Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.1250 in N/A 0.4370 in
09362907 N/A PCI Procal Inc. FTRE-R Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.1250 in N/A 0.4370 in
07147434 N/A PCI Procal Inc. FTRE-SS Series 1.1250 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.1250 in N/A 0.4370 in
09362941 N/A PCI Procal Inc. FTRE-HT Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.2500 in N/A 0.5000 in
09362908 N/A PCI Procal Inc. FTRE-R Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.2500 in N/A 0.5000 in
07147435 N/A PCI Procal Inc. FTRE-SS Series 1.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.2500 in N/A 0.5000 in
09362942 N/A PCI Procal Inc. FTRE-HT Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.3750 in N/A 0.5000 in
09362909 N/A PCI Procal Inc. FTRE-R Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.3750 in N/A 0.5000 in
07147436 N/A PCI Procal Inc. FTRE-SS Series 1.3750 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.3750 in N/A 0.5000 in
09362910 N/A PCI Procal Inc. FTRE-R Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.5000 in
09362943 N/A PCI Procal Inc. FTRE-HT Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.6250 in
09362911 N/A PCI Procal Inc. FTRE-R Series 1.5000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.5000 in N/A 0.6250 in
09362944 N/A PCI Procal Inc. FTRE-HT Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.7500 in N/A 0.7500 in
09362912 N/A PCI Procal Inc. FTRE-R Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.7500 in N/A 0.7500 in
07147437 N/A PCI Procal Inc. FTRE-SS Series 1.7500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 1.7500 in N/A 0.7500 in
09362945 N/A PCI Procal Inc. FTRE-HT Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
04749971 N/A PCI Procal Inc. FTRE-R Series 2.0000 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.0000 in N/A 0.8750 in
09362946 N/A PCI Procal Inc. FTRE-HT Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.2500 in N/A 0.8750 in
09362914 N/A PCI Procal Inc. FTRE-R Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.2500 in N/A 0.8750 in
07147440 N/A PCI Procal Inc. FTRE-SS Series 2.2500 Inch (in) Roller Diameter Flanged Cam Follower N/A N/A N/A 2.2500 in N/A 0.8750 in
Unit of Measure
« 6 7 8 9 10 »