COMPANY HEADER
Print Back
Bunting Lube-Align® LA Series Standard Mounting Pillow Block Units
Unit of Measure
1 

Item #

Item Name

Bore Diameter

Overall Height

Overall Length

Overall Width

00004010 N/A Bunting Lube-Align® LA Series 0.502 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.5020 in N/A 1.1250 in N/A 2.2500 in N/A 0.5000 in
00024020 N/A Bunting Lube-Align® LA Series 0.377 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.3770 in N/A 1.1250 in N/A 2.2500 in N/A 0.5000 in
00024734 N/A Bunting Lube-Align® LA Series 0.252 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.2520 in N/A 1.1250 in N/A 2.2500 in N/A 0.5000 in
00024735 N/A Bunting Lube-Align® LA Series 0.3135 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.3135 in N/A 0.8750 in N/A 1.8750 in N/A 0.4375 in
00024739 N/A Bunting Lube-Align® LA Series 0.5020 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.5020 in N/A 1.5625 in N/A 3.2500 in N/A 0.8750 in
00024740 N/A Bunting Lube-Align® LA Series 0.5020 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.5020 in N/A 1.9375 in N/A 4.0000 in N/A 1.0000 in
00024741 N/A Bunting Lube-Align® LA Series 0.6275 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.6275 in N/A 1.5625 in N/A 3.2500 in N/A 0.8750 in
00024742 N/A Bunting Lube-Align® LA Series 0.6275 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.6275 in N/A 1.9375 in N/A 4.0000 in N/A 1.0000 in
00024743 N/A Bunting Lube-Align® LA Series 0.752 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.7520 in N/A 1.5625 in N/A 3.2500 in N/A 0.8750 in
00024744 N/A Bunting Lube-Align® LA Series 0.752 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.7520 in N/A 1.9375 in N/A 4.0000 in N/A 1.0000 in
00024745 N/A Bunting Lube-Align® LA Series 0.877 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.8770 in N/A 1.9375 in N/A 4.0000 in N/A 1.0000 in
00024747 N/A Bunting Lube-Align® LA Series 1.002 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 1.0020 in N/A 2.5625 in N/A 5.0000 in N/A 1.5000 in
00024749 N/A Bunting Lube-Align® LA Series 1.253 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 1.2530 in N/A 2.5625 in N/A 5.0000 in N/A 1.5000 in
00024750 N/A Bunting Lube-Align® LA Series 1.503 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 1.5030 in N/A 3.0000 in N/A 5.5000 in N/A 1.5000 in
00024751 N/A Bunting Lube-Align® LA Series 1.753 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 1.7530 in N/A 3.8125 in N/A 6.5000 in N/A 2.0000 in
00024752 N/A Bunting Lube-Align® LA Series 2.004 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 2.0040 in N/A 3.8125 in N/A 6.5000 in N/A 2.0000 in
00026001 N/A Bunting Lube-Align® LA Series 1.002 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 1.0020 in N/A 1.9375 in N/A 4.0000 in N/A 1.0000 in
08006558 N/A Bunting Lube-Align® LA Series 0.252 Inch (in) Bore Diameter Standard Mounting Pillow Block Unit N/A 0.2520 in N/A 1.1250 in N/A 2.2500 in N/A 0.5938 in
Unit of Measure
1